Page top

E5CS

Temperature Controllers

E5CS

Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers

Caution: All units are in millimeters unless otherwise indicated.

Controller

E5CS-U

E5CS Dimensions 2

E5CS-U + Adapter for Flush Mounting (Enclosed) + Back Connecting Socket (Order Separately)
(Without Alarms)

E5CS Dimensions 3

E5CS-U + Adapter for Flush Mounting (Enclosed) + Back Connecting Socket (Order Separately)
(Without Alarms)

E5CS Dimensions 4

Note: Use the P2CF-08 and P3G-08 Sockets for models without alarms, and use the P2CF-11 and P3GA-11 Sockets for models with alarms.

Accessories (Order Separately)

8-pin Sockets without Alarms

P2CF-08 Front Connecting Socket

E5CS Dimensions 7

P3G-08 Back Connecting Socket

E5CS Dimensions 8

11-pin Sockets with Alarms

P2CF-11 Front Connecting Socket

E5CS Dimensions 10

P3GA-11 Back Connecting Socket

E5CS Dimensions 11

Note: Do not use any other types of Sockets. Doing so will adversely affect the accuracy.

Applicable Thermistors

Use Element Interchangeable Thermistors (E52-THE5A, E52-THE6D, and E52-THE6F) to connect to the E5CS-[]GU. For details on Sensors, refer to E52.

Hard Protective Cover

The Y92A-48B Hard Protective Cover is available for the following applications.
• To protect the set from dust and dirt.
• To prevent the panel from being accidentally touched causing displacement of set values.
• To provide effective protection against water droplets.

E5CS Dimensions 13