Page top

E5CS

Temperature Controllers

E5CS

Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers

Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 100 to 240 VAC

Size Type Control
modes
Alarms Outputs Model with thermocouple Model with platinum
resistance thermometer
E5CS-U
48 × 48
mm
Plug-in ON/OFF
or PID
0 Relay E5CS-RKJU-W E5CS-RPU-W
Voltage (for driving SSR) E5CS-QKJU-W E5CS-QPU-W
1 Relay E5CS-R1KJU-W E5CS-R1PU-W
Voltage (for driving SSR) E5CS-Q1KJU-W E5CS-Q1PU-W

Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 24 VAC/VDC

Size Type Control
modes
Alarms Outputs Model with
thermocouple
Model with platinum
resistance thermometer
E5CS-U
48 × 48
mm
Plug-in ON/OFF
or PID
0 Relay E5CS-RKJDU-W E5CS-RPDU-W
Voltage (for driving SSR) E5CS-QKJDU-W ---
1 Relay E5CS-R1KJDU-W E5CS-R1PDU-W
Voltage (for driving SSR) E5CS-Q1KJDU-W ---

Case Color: Light Gray, Thermistor or Universal-input, Power Supply Voltage: 100 to 240 VAC

Size Type Control
modes
Alarms Outputs Model with
thermistor
Model with universal-input
(thermocouple and platinum
resistance thermometer)
E5CS-U
48 × 48
mm
Plug-in ON/OFF
or PID
0 Relay E5CS-RGU-W E5CS-RTU-W
Voltage (for driving SSR) E5CS-QGU-W E5CS-QTU-W
1 Relay E5CS-R1GU-W E5CS-R1TU-W
Voltage (for driving SSR) E5CS-Q1GU-W E5CS-Q1TU-W
2
*
Relay --- E5CS-R2TU-W
Voltage (for driving SSR) E5CS-Q2TU-W

* There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode. To
    change the setting, change the alarm type for alarm output 2 in initial setting level 5. For details, refer to the "E5CSV/
    E5CS-U Digital Temperature Controller User's Manual" (Cat. No. H140-E1).

Case Color: Light Gray, Thermistor, Power Supply Voltage: 24 VAC/VDC

Size Type Control modes Alarms Outputs Model with thermistor
E5CS-U
48 × 48 mm
Plug-in ON/OFF or PID 0 Relay E5CS-RGDU-W
1 E5CS-R1GDU-W

Accessories (Order Separately)

Socket without Alarm (8 Pins)

Type Model
Front Connecting Socket P2CF-08
Back Connecting Socket (flush mounting) P3G-08
Front Connecting Socket (with finger protection) P2CF-08-E
Finger Safe Terminal Cover for P3G Y92A-48G

Socket with Alarm (11 Pins)

Type Model
Front Connecting Socket P2CF-11
Back Connecting Socket (flush mounting) P3GA-11
Front Connecting Socket (with finger protection) P2CF-11-E
Finger Safe Terminal Cover for P3G Y92A-48G

Protective Cover

Type Model
Hard Protective Cover Y92A-48B