last update: September 24, 2012
International Standards
- The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of September 2008. The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
- Ask your OMRON representative for the conditions under which the standards were met.
Isolated-type Analog Output Unit
Unit
type |
Product
name |
Output
points |
Signal
range
selection |
Signal range |
Conver-
sion
speed
(resolu-
tion) |
External
connec-
tion |
No. of
unit
numbers
allocated |
Current
consump-
tion (A) |
Model |
Stand-
ards |
5V |
24V |
CS1
Special
I/O
Units |
Isolated-
type
Analog
Output
Unit
|
4
inputs |
Set
separately
for each
input |
4 to 20 mA,
1 to 5 V |
100 ms/
4 inputs |
Removable
terminal
block |
1 |
0.15 |
0.16 |
CS1W-PMV01 |
UC1, CE |
4
inputs |
0 to 10 V, ± 10 V,
0 to 5 V, ± 5 V,
0 to 1 V, ± 1 V |
40 ms/
4 inputs |
0.12 |
0.12 |
CS1W-PMV02 |
last update: September 24, 2012