Temperature Controller
DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E5C2-R20G AC100-240 0-100 | Temperature Controller, Relay output, ON/OFF, Interchangeable thermistor temperature sensor, 100 to 240 VAC, Standard scale 0 to 100 |
E5C2-R20G AC100-240 100-200 | Temperature Controller, Relay output, ON/OFF, Interchangeable thermistor temperature sensor, 100 to 240 VAC, Standard scale 100 to 200 |
E5C2-R20G AC100-240 150-300 | Temperature Controller, Relay output, ON/OFF, Interchangeable thermistor temperature sensor, 100 to 240 VAC, Standard scale 150 to 300 |
E5C2-R20G AC100-240 50-150 | Temperature Controller, Relay output, ON/OFF, Interchangeable thermistor temperature sensor, 100 to 240 VAC, Standard scale 50 to 150 |
E5C2-R20J AC100-240 0-200 | Temperature Controller, Relay output, ON/OFF, Thermocouple J, 100 to 240 VAC, Standard scale 0 to 200 |
E5C2-R20J AC100-240 0-300 | Temperature Controller, Relay output, ON/OFF, Thermocouple J, 100 to 240 VAC, Standard scale 0 to 300 |
E5C2-R20J AC100-240 0-400 | Temperature Controller, Relay output, ON/OFF, Thermocouple J, 100 to 240 VAC, Standard scale 0 to 400 |
E5C2-R20K AC100-240 0-1000 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 1000 |
E5C2-R20K AC100-240 0-1200 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 1200 |
E5C2-R20K AC100-240 0-200 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 200 |
E5C2-R20K AC100-240 0-300 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 300 |
E5C2-R20K AC100-240 0-400 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 400 |
E5C2-R20K AC100-240 0-600 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 600 |
E5C2-R20K AC100-240 0-800 | Temperature Controller, Relay output, ON/OFF, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 800 |
E5C2-R20P-D AC100-240 -20-80 | Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, 100 to 240 VAC, Standard scale -20 to 80 |
E5C2-R20P-D AC100-240 0-100 | Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, 100 to 240 VAC, Standard scale 0 to 100 |
E5C2-R20P-D AC100-240 0-200 | Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, 100 to 240 VAC, Standard scale 0 to 200 |
E5C2-R20P-D AC100-240 0-300 | Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, 100 to 240 VAC, Standard scale 0 to 300 |
E5C2-R20P-D AC100-240 0-400 | Temperature Controller, Relay output, ON/OFF, Platinum resistance thermometer Pt100, 100 to 240 VAC, Standard scale 0 to 400 |
E5C2-R40K AC100-240 0-200 | Temperature Controller, Relay output, Proportional action, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 200 |