Page top

E5C2

Temperature Controller

E5C2

DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting

Ratings

Supply voltage 100 to 240 VAC 50/60 Hz
Operating voltage range 90% to 110% of rated supply voltage
Power consumption Approx. 3.6 VA
Input Thermocouple (with sensor burnout detection circuit),
platinum resistance thermometer, or thermistor with replaceable element
Control mode ON/OFF or proportional control
Setting method Analog setting
Indication method No indication
Control output Relay output: SPDT, 3 A at 250 VAC, resistive load (switching capacity: 330 VA)
Ambient operating temperature -10°C to 55°C (with no icing or condensation)
Ambient operating humidity 45% to 85%

Note: Do not use an inverter output as the power supply. (Refer to Safety Precautions for All Temperature Controllers.)

Characteristics

Setting accuracy ±2% FS max. (Influence of EMS: ±4% FS max.) *1
Hysteresis Approx. 0.5% FS (fixed)
Proportional band 3% FS (fixed)
Control period Approx. 20 s
Reset range 5 ±1% FS min. *2
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between charged terminals and uncharged metallic parts
Vibration resistance Malfunction: 10 to 55 Hz, 0.15-mm single amplitude for 10 min each in X, Y, and Z directions
Destruction: 16.7 Hz, 2-mm double amplitude for 2 hrs each in X, Y, and Z directions
Shock resistance Malfunction: 147 m/s2, 3 times each in 6 directions
Destruction: 294 m/s2, 3 times each in 6 directions
Life expectancy Electrical: 100,000 operations min. (3 A at 110 VAC, resistive load)
Weight Approx. 100 g (with flush-mounting adapter)
Degree of protection Front panel: IEC standard IP40 *3
Terminals: IEC standard IP00
Applicable Socket P2CF-08 (order separately),
P3G-08 (order separately)
Applicable Protective
Cover
Y92A-48B (order separately)

*1. At EN 61326-1 (Industrial electromagnetic environment (EN/IEC 61326-1 Table 2))
*2. No reset function is incorporated by any E5C2 model with ON/OFF control.
       The reset function is used to correct offset for proportional control. If there is an offset below the set value, turn the
       reset adjustment clockwise.
*3. A special Watertight Cover is used to achieve this degree of protection (IP66, NEMA4). Refer to Y92A-[][]N.