Page top

CS1W-MAD44

SYSMAC CS-series Analog I/O Unit

CS1W-MAD44

For Various Analog I/Os

International Standards

  • The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of September 2008. The standards are abbreviated as follows: U: UL, U1: UL Class I Division 2 Products for Hazardous Locations, C: CSA, UC: cULus, UC1: cULus Class I Division 2 Products for Hazardous Locations, CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Ask your OMRON representatives for the conditions under which the standards were met.

Analog I/O Units

Unit
type
Prod-
uct
name
Specifications Model No. of
Unit
num-
bers
allo-
cated
Current
con-
sump-
tion (A)
Stand-
ards
I/O
points
Signal
range
selec-
tion
Signal
range
Reso-
lution
Con-
ver-
sion
speed
Ex-
ternal
con-
nec-
tion
5
V
26
V
CS1
Special
analog
I/O
Units
Analog
I/O
Units
4
inputs
Set
sepa-
rately
for
each
input
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 V to
10 V, 4 to
20 mA
1/4,000 1 ms/
point
Re-
movable
terminal
block
CS1W-MAD44 1 0.20 0.20 UC1,
N, L,
CE
4
out-
puts
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 V to
10 V
1/4,000 1 ms/
point