Page top

CS1W-NC[][]3

SYSMAC CS-series Position Control Units

CS1W-NC[][]3

High-speed, High-precision positioning with 1, 2, or 4 axes

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Position Control Unit

Unit
type
Name Specifications No. of
unit
numbers
allocated
Current
consumption (A)
Model Standards
Control method/
Control output
interface
Number of
control
axes
5 V
system
26 V
system
CS1
Special
I/O
Units
Position
control
unit
cs1w-nc_lu_1_1
Open-loop control
by pulse train
output/Open-
collector output
1 axis 1 0.25 --- CS1W-NC113 U, C, N,
L, CE
2 axes 0.25 --- CS1W-NC213
4 axes 2 0.36 --- CS1W-NC413
Open-loop control
by pulse train
output/Line-driver
output
1 axis 1 0.25 --- CS1W-NC133
2 axes 0.25 --- CS1W-NC233
4 axes 2 0.36 --- CS1W-NC433

Software

Name Specifications Number of
licenses
Model Stand-
ards
CX-One FA
Integrated
Tool
Package
Ver. 4
The CX-One is a comprehensive software package that
integrates Support Software for OMRON PLCs and
components. CX-One runs on the following OS.
OS: Windows XP (Service Pack 3 or higher, 32-bit
version)/Windows Vista (32-bit/64-bit version)/Windows 7
(32-bit/64-bit version)/Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/Windows 10 (32-bit/
64-bit version)

CX-One Ver.4. [] includes CX-Position Ver.2. []. For
details, refer to the CXOne catalog (Cat. No.R134).
1 license *
DVD
CXONE-AL01C-V4 ---

* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Servo Relay Units/Cables

Name Applicable units Applicable drives Number
of
control
axes
Cable
length
Model Standards
Servo
Relay
Unit
For CS1W-NC113/133
(No communication supported)
--- 1 axis --- XW2B-20J6-1B ---
For CS1W-NC213/233/413/433
(No communication supported)
--- 2 axes --- XW2B-40J6-2B
For CS1W-NC113/133/213/
233/413/433
(Communication supported)
--- 2 axes --- XW2B-40J6-4A
Position
Control
Unit
Cables
for
Servo
Relay
Unit
Open-
collector
output
For CS1W-NC113 OMNUC G/G5/W Series,
SMARTSTEP 2
1 axis 0.5m XW2Z-050J-A6 ---
1m XW2Z-100J-A6
SMARTSTEP
Junior/A Series
0.5m XW2Z-050J-A8
1m XW2Z-100J-A8
For CS1W-NC213/413 OMNUC G/G5/W Series,
SMARTSTEP 2
2 axes 0.5m XW2Z-050J-A7
1m XW2Z-100J-A7
SMARTSTEP
Junior/A Series
0.5m XW2Z-050J-A9
1m XW2Z-100J-A9
Line-
driver
output
For CS1W-NC133 OMNUC G/G5/W Series,
SMARTSTEP 2
1 axis 0.5m XW2Z-050J-A10
1m XW2Z-100J-A10
SMARTSTEP
Junior/A Series
0.5m XW2Z-050J-A12
1m XW2Z-100J-A12
For CS1W-NC233/413 OMNUC G/G5/W Series,
SMARTSTEP 2
2 axes 0.5m XW2Z-050J-A11
1m XW2Z-100J-A11
SMARTSTEP
Junior/A Series
0.5m XW2Z-050J-A13
1m XW2Z-100J-A13

Communications Cables for Serial Communications Boards/Units

Name Specifications Applicable Serial
Communications
Units/Boards
Applicable
Servo Driver
Cable
Length
Model
Communications
Cables for Serial
Communications
Boards/Units
RS-422A Communications
cable (Servo Relay Unit
XW2B-40J6-4A required * )
CS1W-SCB41-V1
CS1W-SCU31-V1
OMNUC W Series,
SMARTSTEP A Series
1m XW2Z-100J-C1
2m XW2Z-200J-C1

* Communication Supported.