Page top

CS1W-CT021 / 041

SYSMAC CS-series High-speed Counter Units

CS1W-CT021 / 041

High-Speed, Flexible Control With A Wide Array of Features

Input frequencies to 500 kHz (with line driver input).

32-bit counting range.

2 or 4 axes operation available.

5, 12, 24 V line driver inputs available. (5 and 12 V line driver input is only available for 1 axis with the CS1W-CT021 and 2 axes with the CS1W-CT041).

Supports simple, ring, and linear counting modes.

Supports offset phase input, up and down pulse input, and pulse + direction input.

Supports 4 external control outputs and a total of 16 functions can be set including open gate, close gate, preset, reset, capture, stop/capture/reset combinations, and reset enable.

One Module supports 4 external outputs and 28 internal outputs with counter value zone comparisons, target comparisons, delays, holds, programmable outputs, and hysteresis settings.

Pulse rate measurement function and data logging.

Counter outputs and external control inputs can be used to trigger interrupt tasks in the CPU.

Settings can be changed during Module operation.