Page top

CS1W-CT021 / 041

SYSMAC CS-series High-speed Counter Units

CS1W-CT021 / 041

High-Speed, Flexible Control With A Wide Array of Features

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Unit
type
Product
name
Specifications No. of
unit
numbers
allocated
Current
consumption
(A)
Model Stand-
ards
Countable
channels
Encoder A and B inputs,
pulse input Z signals
Max.
counting
rate
5 V 26 V
CS1
Special
I/O
Unit
High-speed
Counter
Units
2 Open collector Input voltage:
5 V DC, 12 V DC, or 24 V DC
(only 1 axis for 5 V or 12 V
input)
50kHz 4 0.36 - CS1W-CT021 UC, N,
L, CE
RS-422 line driver 500kHz
4 Open collector Input voltage:
5 V DC, 12 V DC, or 24 V DC
(up to 2 axes for 5 V or 12 V
input)
50kHz 0.45 - CS1W-CT041
RS-422 line driver 500kHz

Accessories

The High-Speed Counter Unit includes the 40-pin solder-type connectors C500-CE404 (socket: Fujitsu FCN-361J040-AU, cover: Fujitsu FCN-360C040-J2/cover: OTAX N360C040J2).

Applicable Connectors

Name Connection Specifications Model
40-pin
Connectors
Soldered 1673_lu_2_1 Connector:
Fujitsu FCN-361J040-AU
Connector Cover:
Fujitsu FCN-360C040-J2
OTAX N360C040J2
Right angle type, included with Unit
C500-CE404
Crimped 1673_lu_2_1 Housing:
Fujitsu FCN-363J040
OTAX N363J040
Contactor:
Fujitsu FCN-363J-AU
OTAX N363JAU
Connector Cover:
Fujitsu FCN-360C040-J2
OTAX N360C040J2
Right angle type
C500-CE405
Pressure welded 1673_lu_2_2 Fujitsu FCN-367J040-AU/F, w/o connector cover C500-CE403
Soldered 1673_lu_2_3 40-pin, soldered, w/connector cover C500-CE401
Crimped 1673_lu_2_3 40-pin, crimped w/connector cover C500-CE402

Connector-Terminal Conversion Unit and Connection Cables

Product Name Specifications Model
For Connecting with
Terminal Block
Connecting Cables Normal wiring Cable length: 0.5m XW2Z-050B
Cable length: 1.0m XW2Z-100B
Cable length: 1.5m XW2Z-150B
Cable length: 2.0m XW2Z-200B
Cable length: 3.0m XW2Z-300B
Cable length: 5.0m XW2Z-500B
Connector-Terminal
Conversion Unit
Slim 40-pin M3 screw terminals XW2D-40G6