Page top

CS1W-CLK

SYSMAC CS-series Controller Link Units

CS1W-CLK

New Controller Link Units, Now with 4,000 Send Words

Controller Link Units

Unit
clas-
sifica-
tion
Product
name
Specifications No. of
unit
numbers
allocated
Current
consump-
tion (A)
Model Stand-
ards
Communi-
cations
cable
Communi-
cations
type
Duplex
support
Max. Units
mountable
per CPU
Unit
5 V
DC
26 V
DC
CS1
CPU
Bus
Unit
Controller
Link Unit
1681_lu_1_1
Wired shielded
twisted-pair
cable *1
Data links
and
message
service
No 8 1 0.33 - CS1W-CLK23 UC1, N,
L, CE
Controller
Link Unit
1681_lu_1_2
Optical ring
H-PCF
cable *2
Yes. Unit
duplexing
and cable
loop back
are
supported.
Non-duplex: 8,
Duplex: 11
(6 Units
comprising 3
sets of Duplex
Units + 5
Non-duplex
Units)
1 0.52 - CS1W-CLK13
Controller
Link Unit
1681_lu_1_3
Optical ring
GI cable *3
1 0.65 - CS1W-CLK53

*1. Use the following special cable for shielded, twisted-pair cable.
       • ESVC0.5×2C-13262 (Bando Electric Wire: Japanese Company)
       • ESNC0.5×2C-99-087B (JMACS Japan Co., Ltd. : Japanese Company)
       • ESPC 1P×0.5mm2 (Nagaoka Electric Wire Co.,Ltd.: Japanese Company)
       • Li2Y-FCY2×0.56qmm (Kromberg & Schubert, Komtec Department: German Company)
       • 1×2×AWG-20PE+Tr.CUSN+PVC (Draka Cables Industrial: Spanish Company)
       • #9207 (Belden: US Company)
*2. When using a wire-to-optical (H-PCF) cable, use a H-PCF cable (for both Controller Link and SYSMAC LINK) or a
       H-PCF optical fiber cable with connector.
*3. When using a wire-to-optical (GI) cable, use a GI optical cable that matches the specifications.

Accessories

The Optical Fiber Cable Bracket is included in CS1W-CLK13 and CS1W-CLK53.

Controller Link Support Boards

Product name Specifications Accessories Model Standards
Communications
cable
Communications
type
Controller Link
Support Board
for PCI Bus
1681_lu_2_1
Wired shielded
twisted-pair cable
Data links and
message service
CD-ROM x 1 *
INSTALLATION GUIDE (W467) x 1
Communications connector x 1
3G8F7-CLK23-E CE
H-PCF optical model CD-ROM × 1 *
INSTALLATION GUIDE (W467) x 1
Optical Fiber Cable Bracket x 1
Power supply connector x 1
3G8F7-CLK13-E
GI optical model 3G8F7-CLK53-E

* The CD-ROM contains the following software.
   • Controller Link (PCI) Driver
   • FinsGataway Version 2003 (PCI-CLK Edition)
   • FinsGataway Version 3 (PCI-CLK Edition)
   • Setup Diagnostic Utility
   • C Library

Repeater Units

Name Specifications Model Standards
Controller Link
Repeater Unit
1681_lu_3_1
Wire-to-Wire Model CS1W-RPT01 UC1, CE
Wire-to-Optical (H-PCF) Model *1 CS1W-RPT02
Wire-to-Optical (GI) Model *2 CS1W-RPT03

Using Repeater Units enables T-branches and long-distance wiring for Wired Controller Link networks, 62-node configurations, and converting part of the network to optical cable.
Note: 1. When using wire-to-optical (H-PCF) cable, use a H-PCF cable (for both Controller Link and SYSMAC LINK) or a
              H-PCF optical fiber cable with connector.
           2. When using wire-to-optical (GI) cable, use a GI optical cable (for Controller Link).

Relay Terminal Block

Name Specifications Model Standards
Relay Terminal Blocks for
Wired Controller Link Units
1681_lu_4_1
Used for Wired Controller Link Units (set of 5) CJ1W-TB101 -

Controller Link Units can be replaced without stopping the communications of the entire network if a Relay Terminal Block is installed in advance on the Unit in a Wired Controller Link network. Relay Terminal Blocks cannot be used on Controller Link Support Boards.

Duplex Optical Fiber Cable (H-PCF Cable)

Name Application Specifications Model Standards
Duplex Optical
Fiber Cable
CS1W-CLK13 or
CS1W-CLK12-V1 * in a CS1D system
H-PCF cable for connecting Duplex
Controller Link Units Cable length: 50 cm
CS1D-CN051 -

This cable is used to connect Units in active mode (ACT) and standby mode (STB) in a CS1D Duplex System.
* Discontinuation models in July 2012.

H-PCF Cables and Optical Connectors

Name Application/construction Specifications Model Standards
Optical Fiber Cables Controller
Link,
SYSMAC
LINK,
SYSBUS
1681_lu_6_1

1. Optical fiber
single-core cord
2. Tension member
(plastic-sheathed wire)
3. Filler (plastic)
4. Filler surrounding
signal wires (plastic,
yarn, or fiber)
5. Holding tape (plastic)
6. Heat-resistant
PV sheath
Two-
core
optical
cable
with
tension
member
Black 10 m S3200-HCCB101 -
Black 50 m S3200-HCCB501
Black 100 m S3200-HCCB102
Black 500 m S3200-HCCB502
Black 1000 m S3200-HCCB103
Orange 10 m S3200-HCCO101
Orange 50 m S3200-HCCO501
Orange 100 m S3200-HCCO102
Orange 500 m S3200-HCCO502
Orange 1000 m S3200-HCCO103
Optical
Connectors
(Crimp-cut)
1681_lu_6_2 Controller Link:
CS1W-CLK13
CS1W-CLK12-V1 *1
3G8F7-CLK13-E
3G8F7-CLK12-EV1 *1
CS1W-RPT02
SYSMAC LINK:
CS1W-SLK11
3G8F7-SLK11-E
C200HW-SLK13/14 *1
Half lock S3200-COCF2571
1681_lu_6_3 Controller Link:
CS1W-CLK13
CS1W-CLK12-V1 *1
3G8F7-CLK13-E
3G8F7-CLK12-EV1 *1
CS1W-RPT02
SYSMAC LINK:
3G8F7-SLK11-E
Full lock S3200-COCF2071
*2

*1. Discontinuation models.
*2. Full-lock Optical Connectors (Crimp-cut) (S3200-COCF2071) cannot be used with the CS1W-SLK11. Use a Half-lock
       Cable (S3200- COCF2571) or a H-PCF Optical Fiber Cable with Connector (S3200-CN[][][]-[][]-[][]).

H-PCF Optical Fiber Cables with Connectors (Black Composite Cables with Two-Optical Lines and Two Power Supply Lines)

Application Appearance Model Standards
Controller Link,
SYSMAC LINK
1681_lu_7_1
S3200-CN[][][]-20-20 -
1681_lu_7_2
S3200-CN[][][]-20-25
1681_lu_7_3
S3200-CN[][][]-25-25

Optical connectors for H-PCF Optical Cables with Connectors are adhesive polished.

Cable Length

The following cable lengths are available: 2 m, 5 m, 15 m, and 20 m. For lengths of 21 m or more, contact your OMRON sales representative.

Model Numbers

CS1W-CLK Lineup 17

Optical Connector Assembly Tool

Name Applicable Unit Model Manufacturer Standards
Optical Fiber
Assembly Tool *
This tool is used on site for mounting crimp-cut connectors
and hard plastic-clad silica optical fiber for optical transmission
systems of SYSMAC C-series SYSBUS, SYSMAC LINK, and
Controller Link.
CAK-0057 Sumitomo Electric
Industries, Ltd.
-

* There is a risk of quality problems when using cables assembled by typical users, so we recommend purchasing
  cables with preattached connectors or having a qualified technician assemble the cables.