Page top

CS1W-FLN22

CS-series FL-net Unit

CS1W-FLN22

Connect to Multivendor Controller Networks

FL-net Unit Specifications

ItemSpecifications
Model numberCS1W-FLN22
Type100Base-TX (10Base-T is also possible)
Applicable PLCsCS-series PLCs
Unit classificationCS-series CPU Bus Unit
Mounting locationCPU Rack or Expansion Rack
Number of Units that can be mounted4 max. (including Expansion Racks)
Transfer
specifications
Media access methodCSMA/CD
ModulationBaseband
Transmission pathsStar
Baud rate100 Mbps (100Base-TX)10 Mbps (10Base-T)
Transmission mediaUnshielded twisted-pair (UTP) cable
Categories: 5, 5e
Shielded twisted-pair (STP) cable
Categories: 100 Ω at 5, 5e
Unshielded twisted-pair (UTP) cable
Categories: 3, 4, 5, 5e
Shielded twisted-pair (STP) cable
Categories: 100 Ω at 3, 4, 5, 5e
Transmission distance100 m max. (distance between hub and node)
Number of cascade
connections with repeater hub
24
Current consumption (Unit)380 mA max. at 5 VDC
Vibration resistanceConforms to JIS 0040.
10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z
directions for 80 minutes each
(Time coefficient; 8 minutes × coefficient factor 10 = total time 80 minutes)
Shock resistanceConforms to JIS 0041.
147 m/s2 three times each in X, Y, and Z directions
Ambient temperatureOperating: 0 to 55°C
Storage: -20 to 75°C
Humidity10% to 90% (with no condensation)
AtmosphereMust be free from corrosive gas.
Weight200 g max.
Dimensions35 × 130 ×101 mm (W × H × D)