Page top


Modular Temperature Controller


New DIN Track Mounting Temperature Controller

Two channels of temperature control available despite width of only 22.5 mm.

The Temperature Controller itself can be replaced without changing terminal wiring.

Use in combination with a compact Setting Display Unit to reduce communications programming requirements.

Front-panel LED indicators for easy operation monitoring.

Power supply and communications wiring not required between Units when mounted side-by-side.

CompoWay/F communications protocol supported.

UL, CSA, and CE Marking compliance.