General-purpose Relay
Slim and Space-saving Power Plug-in Relay
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G2R-1-S AC100/(110) | General-purpose Relay, 1-pole, Plug-in terminal, 100/(110) VAC |
G2R-1-S AC200/(220) | General-purpose Relay, 1-pole, Plug-in terminal, 200/(220) VAC |
G2R-1-S DC100 | General-purpose Relay, 1-pole, Plug-in terminal, 100 VDC |
G2R-1-S DC12 | General-purpose Relay, 1-pole, Plug-in terminal, 12 VDC |
G2R-1-S DC24 | General-purpose Relay, 1-pole, Plug-in terminal, 24 VDC |
G2R-1-SD DC100 | General-purpose Relay, 1-pole, Plug-in terminal, built-in Diode, 100 VDC |
G2R-1-SD DC24 | General-purpose Relay, 1-pole, Plug-in terminal, built-in Diode, 24 VDC |
G2R-1-SD DC5 | General-purpose Relay, 1-pole, Plug-in terminal, built-in Diode, 5 VDC |
G2R-1-SN AC100/(110) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 100/(110) VAC |
G2R-1-SN AC200/(220) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 200/(220) VAC |
G2R-1-SN DC100 | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 100 VDC |
G2R-1-SN DC12 | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 12 VDC |
G2R-1-SN DC24 | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, 24 VDC |
G2R-1-SND DC12 | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator and diode, 12 VDC |
G2R-1-SND DC24 | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator and diode, 24 VDC |
G2R-1-SNDI DC12 (S) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator and diode, with latching lever, 12 VDC, with Mechanical operation indicator |
G2R-1-SNDI DC24 (S) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator and diode, with latching lever, 24 VDC, with Mechanical operation indicator |
G2R-1-SNI AC100/(110) (S) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, with latching lever, 100/(110) VAC, with Mechanical operation indicator |
G2R-1-SNI AC200/(220) (S) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, with latching lever, 200/(220) VAC, with Mechanical operation indicator |
G2R-1-SNI DC12 (S) | General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator, with latching lever, 12 VDC, with Mechanical operation indicator |