Page top

E4C-UDA

Digital Amplifier Ultrasonic Sensor

E4C-UDA

Compact, Cylindrical Reflective Ultrasonic Sensor with Easy Setting

Sensors

Sensor Heads

Shape Model Measurement range Model
M18 Straight 60 to 275 mm E4C-DS30
Side view E4C-DS30L
Straight 85 to 735 mm E4C-DS80
Side view E4C-DS80L
Straight 110 to 910 mm E4C-DS100

Amplifiers

Shape Power supply Output specifications Model
DC NPN output E4C-UDA11
E4C-UDA11AN
PNP output E4C-UDA41
E4C-UDA41AN

Accessories (Order Separately)

Mounting Bracket (Refer to E39-L, F39-L, E39-S, and E39-R.)

A Mounting Bracket is not provided with the Amplifier Unit. Order a Mounting Bracket separately if required.

Appearance Model Quantity
E39-L143 1

End Plate (Refer to PFP-[].)

An End Plate is not provided with the Amplifier Unit. Order an End Plate separately if required.

Appearance Model Quantity
PFP-M 1