Appearance | Sensing distance | Model |
---|---|---|
5 to 100 mm | ZJ-SD100 |
Smart Electrostatic Sensor
last update: July 15, 2015
Appearance | Sensing distance | Model |
---|---|---|
5 to 100 mm | ZJ-SD100 |
Appearance | Cable length | Power supply | Output method | Model |
---|---|---|---|---|
2 m | DC | NPN output | ZJ-SDA11 |
Appearance | Model |
---|---|
ZX-CAL2 |
Appearance | Name | Model |
---|---|---|
+CD-ROM |
Communications Interface Unit and software for setup and display | ZJ-SFW11 |
Appearance | Model | Remarks |
---|---|---|
ZX-XBT1 | Included with Sensor Head. | |
ZX-XBT2 | For DIN Track mounting |
Cable length | Model | Quantity |
---|---|---|
1 m | ZX-XC1A | 1 |
4 m | ZX-XC4A | |
8 m | ZX-XC8A |
Appearance | Model | Remarks |
---|---|---|
ZJ-XBU1 | Used for distance compensation using a Displacement Sensor. |
last update: July 15, 2015