Page top

ZFV-C

Smart Sensors with Ultra-High-Speed Color CCD Cameras

ZFV-C

Simple to use. Detection abilities close to human vision.

Sensor Heads

Appearance Type Setting distance Sensing area Degree of
protection
Model
1746_lu_1_1
Narrow View 34 to 49 mm
(variable)
5 ✕ 4.6 mm to 9 ✕ 8.3 mm
(variable)
IP65 ZFV-SC10
IP65 ZFV-SC10R *
Standard 31 to 187 mm
(variable)
10 ✕ 9.2 mm to 50 ✕ 46 mm
(variable)
IP65 ZFV-SC50
IP65 ZFV-SC50R *
IP67 ZFV-SC50W
Wide View 66 to 141 mm
(variable)
50 ✕ 46 mm (H ✕ V) to
90 ✕ 83 mm (H ✕ V)
IP65 ZFV-SC90
IP65 ZFV-SC90R *
IP67 ZFV-SC90W
Ultra-wide View 114 to 226 mm
(variable)
90 ✕ 83 mm (H ✕ V) to
150 ✕ 138 mm (H ✕ V)
IP65 ZFV-SC150
IP65 ZFV-SC150R *
IP67 ZFV-SC150W

* Robot Cable type.

Amplifier Units

Appearance Type Power supply Output type Model
1746_lu_2_1
Single-function Amplifier Unit 24 VDC NPN ZFV-CA40
PNP ZFV-CA45
Multifunction Amplifier Unit NPN ZFV-CA50
PNP ZFV-CA55

Accessories

Data Storage Units

Appearance Power supply Output type Model
1746_lu_3_1
24 VDC NPN ZS-DSU11
PNP ZS-DSU41

Controller Link Unit

Appearance Model
1746_lu_4_1
ZS-XCN

Sensor Head Extension Cable

Cable length Model
3 m ZFV-XC3BV2
3 m ZFV-XC3BRV2 (Robot cable type)
8 m ZFV-XC8BV2 *

Note: A maximum of two Extension Cables can be connected to extend the cable length of each Sensor Head. There are
          no restrictions on the combinations of the two Extension Cables to be used.
* The ZFV-XC8BV2 Extension Cable can be used only with ZFV-SC10/SC50/SC50W Sensor Heads.

Panel-mounting Adapter

Appearance Model
1746_lu_6_1
ZS-XPM1 First Unit
1746_lu_6_2
ZS-XPM2 Additional Units (for expansion)

External Lighting

Appearance Type Model
1746_lu_7_1
Bar Lighting ZFV-LTL01
1746_lu_7_2
Bar Double Lighting ZFV-LTL02
1746_lu_7_3
Bar Low-angle Lighting ZFV-LTL04
1746_lu_7_4
Light Source for Through-beam Lighting ZFV-LTF01