Page top

ZFV-C

Smart Sensors with Ultra-High-Speed Color CCD Cameras

ZFV-C

Simple to use. Detection abilities close to human vision.

Sensor Heads

Item ZFV-
SC10
ZFV-
SC10R
ZFV-
SC50/
SC50W
ZFV-
SC50R
ZFV-
SC90/
SC90W
ZFV-
SC90R
ZFV-
SC150/
SC150W
ZFV-
SC150R
Type Narrow View Type Standard Type Wide View Type Ultra-wide View Type
Setting distance (L) 34 to 49 mm
(variable)
31 to 187 mm
(variable)
67 to 142 mm
(variable)
115 to 227 mm
(variable)
Sensing range (H × V)
1746_sp_1_1
5 × 4.6 mm to
9 × 8.3 mm
(variable)
10 × 9.2 mm to
50 × 46 mm
(variable)
50 × 46 mm to
90 × 83 mm
(variable)
90 × 83 mm to
150 × 138 mm
(variable)
Relation between setting
distance and sensing
range
1746_sp_1_2
1746_sp_1_3
1746_sp_1_4
1746_sp_1_5
Built-in lens Focus: f15.65 Focus: f13.47 Focus: f6.1 ---
Object lighting method Pulse lighting
Object light source Eight white LEDs Thirty-six white
LEDs
Twenty white LEDs Seventy-two white
LEDs
Optional lighting
interface
No Yes No
Sensing element 1/3-inch CCD
Shutter Electronic shutter, shutter time: 1/500 to 1/8,000
Power supply voltage 15 VDC (Supplied
from Amplifier Unit.)
15 VDC, 48 VDC (Supplied from Amplifier Unit.)
Current consumption Approx. 200 mA Approx. 350 mA (15 V: approx. 150 mA, 48 V: approx. 200 mA,
including current when external light is connected)
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 150 Hz, 0.35-mm single amplitude, 10 times each in X, Y, and Z directions for 8 min
Shock resistance
(destruction)
150 m/s2, three times each in six directions (up/down, left/right, forward/backward)
Ambient temperature
range
Operating: 0 to 40°C, Storage: -20 to +65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Ambient atmosphere Must be free of corrosive gas.
Connection method Prewired, Standard cable length: 2 m
Cable length Standard
Cable:
2m
Robot
Cable:
2m
Standard
Cable:
2m
Robot
Cable:
2m
Standard
Cable:
2m
Robot
Cable:
2m
Standard
Cable:
2m
Robot
Cable:
2m
Degree of protection
(IEC 60529 standard)
IP65 ZFV-SC[][][]: IP65 ZFV-SC[][][]W: IP67 ZFV-SC[][]R: IP65
Materials Case ABS
Mounting
brack
ZFV-SC[][][]/SC[][][]W/SC150R: PBT
ZFV-SC10R/SC50R/SC90R base: aluminum, bracket: stainless steel
Weight (including
mounting bracket and
cord)
Approx.
200 g
Approx.
270 g
Approx.
270 g
Approx.
400 g
Approx.
300 g
Approx.
400 g
Approx. 600 g
Accessories Mounting
brack
ZFV-
XMF (1)
ZFV-
XMF3 (1)
ZFV-
XMF2 (1)
ZFV-
XMF4 (1)
ZFV-
XMF2 (1)
ZFV-
XMF4 (1)
---
Ferrite core 2
Instruction
sheet
1
LED class Risk Group 1 (IEC62471)

Amplifier Units

Item ZFV-CA40 ZFV-CA45 ZFV-CA50 ZFV-CA55
Output method NPN open collector,
30 VDC 50 mA max.,
residual voltage 1.2
V max.
PNP open collector,
50 mA max.,
residual voltage 1.2
V max.
NPN open collector,
30 VDC 50 mA max.,
residual voltage 1.2
V max.
PNP open collector,
50 mA max.,
residual voltage 1.2
V max.
Serial I/O USB2.0 1 port, full-speed (12 Mbps) MINI-B
RS-232C 1 port, 115200 bps max.
Number of inspection items
that can be executed
simultaneously
1 item 8 items max.
Inspection items Patterns (PATTERN), Brightness (BRIGHT), Area (AREA), Width (WIDTH),
Position (POSITION), Count (COUNT), Color inspection (HUE), Character (CHARA)
Teaching area Rectangular, one area
Teaching area size Patterns (PATTERN), Brightness (BRIGHT): Any rectangular area (256 × 256 max.)
Area (AREA), Width (WIDTH), Position (POSITION), Count (COUNT),
Color inspection (HUE), Character (CHARA): Any rectangular area (full screen max.)
Sensing area Full screen
Resolution 468 ✕ 432 (H ✕ V) max.
Number of
models that
can be
registered
Amplifier Unit 8 models 1 model *2
External bank
*1
128 models 16 models *2
Image
logging *1
Logging trigger Stores NG images or all images (selectable).
Sampling rate ZFV measurement cycle *2
Number of
logged images
Logs up to 128 images in series
Image input cycle 13 ms (Standard), 8 ms (FAST mode), 5 ms (MAX mode)
Other functions Control output switching: ON for OK or ON for NG, ON delay/OFF delay, One-shot
output, "ECO" mode
Gang-mounting Amplifier
Units
5 units max. Not connectable
Output signals (1) Control output (OUTPUT) (2) Enable output (ENABLE) (3) Error output (ERROR)
Input signals (1) Sync measurement input (TRIG)/Continuous measurement input (TRIG); switched
from menu
(2) Bank selection input (BANK1-3)
(3) Object stationary teaching (TEACH)/Object motion teaching (TEACH); switched
from menu
Sensor Head interface Digital interface
Image display TFT 2.2-inch LCD (Display dots: 930 ✕ 234)
Indicators · Judgment result indicator (OUTPUT, Color: orange)
· Inspection mode indicator (RUN, Color: green)
· Error indicator (ERR, Color: red) · Ready status indicator (READY, Color: blue)
Operation interface · Cursor keys (up, down, left, right) · Setting key (SET) · Escape key (ESC)
· Operating mode switching (slide switch) · Menu switching (slide switch)
· Teaching/Display switching key (TEACH/VIEW) · Function keys (A to D, 4 inputs)
Power supply voltage 20.4 to 26.4 VDC (including ripple)
Current consumption 800mA max. (with Sensor Head ZFV-SC10/SC50/SC90 connected, power supply
voltage 24VDC)
930mA max. (with Sensor Head ZFV-SC150 /Option Lighting Unit ZFV-LTL01/LTL02
connected, power supply voltage 24VDC)
1050mA max. (Option Lighting Unit ZFV-LTL04/LTF01 connected, power supply voltage
24VDC)
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between leads and Amplifier Unit case
Noise immunity 1 kV, Pulse rise: 5 ns, Pulse width: 50 ns, Burst duration: 15 ms, Cycle: 300 ms
Vibration resistance
(destruction)
10 to 150 Hz, 0.1-mm single amplitude, 10 times each in X, Y, and Z directions for 8 min
Shock resistance
(destruction)
150 m/s2, three times each in six directions (up/down, left/right, forward/backward)
Ambient temperature range Operating: 0 to 50°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Ambient atmosphere Must be free of corrosive gas.
Degree of protection IEC 60529, IP20
Materials Polycarbonate
Weight Approx. 300 g (including cord; packaged condition: 450 g)
Accessories Ferrite core (1), Instruction sheet

*1 A ZS-DSU Data Storage Unit is required. There are restrictions in the versions of Units that can be connected. Ask your
      OMRON representative for details.
*2 If there is only one inspection item, the measurement mode can be switched to Single Bank Mode to increase the
      number of models that can be registered to eight for the Amplifier Unit and 128 for the external bank.