Page top

Item list of E3Z-LT / LR / LL

Compact Laser Photoelectric Sensor with Built-in Amplifier

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 22

  1. 1
  2. 2
Model NumberDescription
Distance-setting, Sensing distance: 20 to 300 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 20 to 300 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
Distance-setting, Sensing distance: 20 to 300 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Distance-setting, Sensing distance: 20 to 300 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Distance-setting, Sensing distance: 20 to 300 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Distance-setting, Sensing distance: 25 to 300 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 0.2 to 7 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 0.2 to 7 m, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 0.2 to 7 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 0.2 to 7 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Through-beam, Sensing distance: 60 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (0.5 m)
Through-beam, Sensing distance: 60 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: 60 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
Through-beam, Sensing distance: 60 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired M8 connector models (0.3 m)
Through-beam, Sensing distance: 60 m, Light-ON/Dark-ON selectable, NPN output, M8 connector models

All Items 1 - 20 of 22

  1. 1
  2. 2