Page top

NSJ Series

Programmable Controllers

NSJ Series

Contributes to the miniaturization and standardization of the operation unit's control panel

Controllers

NSJ[]-[][][][]-G5D

Controller Section
 I/O: 1280 points
 User program memory: 60 Ksteps
 Data memory: 128 Kwords (DM: 32 Kwords)
 Extended data memory: EM: 32 Kwords × 3 banks
 LD instruction execution time: 0.04 μs
 Number of Expansion Racks: 3
 FB program memory (bytes): 1024 KB

Name Display Section Built-in
Ethernet
port
Model number Stand-
ards
Display
device
Case
color
Effective
display area
Resolution
SYSMAC
One
NSJ-
series
NSJ
Controller
5.7-inch
color High-
luminance
TFT LCD
Ivory 117.2 × 88.4 mm
(W × H)
(5.7 inches)
320 × 240
(QVGA)
Yes NSJ5-TQ11-G5D UC1, CE,
UL Type 4
Black NSJ5-TQ11B-G5D
8.4-inch
color
TFT LCD
Ivory 170.9 × 128.2 mm
(W × H)
(8.4 inches)
640 × 480
(VGA)
Yes NSJ8-TV01-G5D UC1, CE
Black NSJ8-TV01B-G5D
10.4-inch
color
TFT LCD
Ivory 215.2 × 162.4 mm
(W × H)
(10.4 inches)
Yes NSJ10-TV01-G5D UC1, CE
UL Type4
Black NSJ10-TV01B-G5D
12.1-inch
color
TFT LCD
Ivory 246.0 × 184.5 mm
(W × H)
(12.1 inches)
800 × 600
(SVGA)
Yes NSJ12-TS01-G5D
Black NSJ12-TS01B-G5D

Note: Production of the NSJ[]-[][][][](B)-M3D, NSJ5-SQ1[](B)-G5D, NSJ5-TQ10(B)-G5D, NSJ8-TV00(B)-G5D,
          NSJ10-TV00(B)-G5D and NSJ12-TS00(B)-G5D have been discontinued at the end of September 2012.

Options and Expansion Units

Name Specifications Model Standards
Expansion
Units
NSJ
Controller
Link Unit
For increasing the number of Controller Link ports
Same as the CJ1W-CLK21-V1 Controller Link Unit
for the CJ Series.
NSJW-CLK21-V1 UC1, CE
NSJ Ethernet
Unit
For increasing the number of Ethernet ports
Same as the CJ1W-ETN21 Ethernet Unit for the
CJ Series.
NSJW-ETN21
NSJ I/O
Control Unit
For adding CJ-series Expansion Racks.
Same as the CJ1W-IC101 I/O Control Unit for the
CJ Series.
Use the following I/O Connecting Cables.
NSJW-IC101
I/O Connecting Cables For connecting
CJ-series Expansion
Racks.
0.3 m CS1W-CN313 N, L, CE
0.7 m CS1W-CN713
2 m CS1W-CN223
3 m CS1W-CN323
5 m CS1W-CN523
10 m CS1W-CN133
12 m CS1W-CN133-B2
Memory Cards
(for both Controller
Section and Display
Section)
Flash memory: 128 MB HMC-EF183 N, L, CE
Flash memory: 256 MB HMC-EF283
Flash memory: 512 MB HMC-EF583
Memory Card Adapter (for computer PCMIA slot) HMC-AP001 CE
Peripheral Device
Connecting Cables
for the RS-232C port
Connects computer,
D-Sub 9-pin, Length: 2.0 m
Used for peripheral
bus or Host Link.
Anti-static
connectors
XW2Z-200S-CV ---
Connects computer,
D-Sub 9-pin, Length: 5.0 m
XW2Z-500S-CV
Connects computer,
D-Sub 9-pin, Length: 2.0 m
Used for Host Link
only.
Peripheral bus not
supported.
XW2Z-200S-V
Connects computer,
D-Sub 9-pin, Length: 5.0 m
XW2Z-500S-V
RS-422A Conversion
Adapter
Adapter for converting a
RS-232C port to a
RS-422A/485 port.
Communications
distance: 500 m max.
NS-AL002 ---
Communications
distance: 50 m max.
CJ1W-CIF11 UC1, CE,
N, L
Battery life 5 years at 25 °C CJ1W-BAT01 CE

Differences between the NSJ[]-[][][][]-G5D and NSJ[]-[][][][]-M3D

Model NSJ[]-[][][][]-G5D NSJ[]-[][][][]-M3D
(The following models are discontinued.)
UM capacity 60 Ksteps 20 Ksteps
I/O 1,280 points 640 points
Extended data memory 32 Kwords × 3 banks None
EM file memory Yes None
Maximum number of Expansion Racks 3 1
FB program memory capacity 1024 KB 256 KB
Maximum number of FB definitions 1024 128
Maximum number of FB instances 2048 256
Variable table size 128 KB 64 KB

Support Software

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
FA Integrated
Tool Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software
package that integrates Support Software
for OMRON PLCs and components.
CX-One runs on the following OS.
Windows XP (Service Pack 3 or higher,
32-bit version)/
Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

CX-One Ver.4.[] includes CX-Designer
Ver.3.[].
For details, refer to the CX-One catalog
(Cat. No. R134).
1 licence
*
DVD CXONE-AL01D-V4 ---

Note: Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.