Name | Appearance | Specifications | Model | |
---|---|---|---|---|
DeviceNet Communications Unit | Up to 64 SmartSlice I/O Units can be connected (1,024 I/O points). | GRT1-DRT | ||
SmartSlice
I/O Units |
Digital I/O Units | 4 inputs, NPN | GRT1-ID4 | |
4 inputs, PNP | GRT1-ID4-1 | |||
4 outputs, NPN | GRT1-OD4 | |||
4 outputs, PNP | GRT1-OD4-1 | |||
8 inputs, NPN | GRT1-ID8 | |||
8 inputs, PNP | GRT1-ID8-1 | |||
8 outputs, NPN | GRT1-OD8 | |||
8 outputs, PNP | GRT1-OD8-1 | |||
2 relay outputs | GRT1-ROS2 | |||
4 AC inputs | GRT1-IA4-1 | |||
GRT1-IA4-2 | ||||
Analog I/O Units | 2 inputs (current or voltage) | GRT1-AD2 | ||
2 outputs (current) | GRT1-DA2C | |||
2 outputs (voltage) | GRT1-DA2V | |||
Temperature Input Unit
(resistance thermometer) |
2 temperature inputs (Pt100 resistance thermometer) | GRT1-TS2P | ||
2 temperature inputs (Pt1000 resistance thermometer) | GRT1-TS2PK | |||
2 thermocouple inputs | GRT1-TS2T | |||
Counter Units | 1 counter input, 1 external output, NPN | GRT1-CT1 | ||
1 counter input, 1 external output, PNP | GRT1-CT1-1 | |||
System
Units |
Turnback Units | For right-side turnback
(Used to divide a SmartSlice I/O Terminal into blocks) |
GRT1-TBR | |
For left-side turnback
(Used to divide a SmartSlice I/O Terminal into blocks) |
GRT1-TBL | |||
Turnback Cable | --- | Length: 1 m | GCN2-100 | |
I/O Power Feed Unit | Used if the total current consumption of the I/O Power Supply
exceeds 4 A or to use a separate I/O power supply. |
GRT1-PD2 | ||
GRT1-PD2G | ||||
GRT1-PD8 | ||||
GRT1-PD8-1 | ||||
Used to add V and G terminals for the I/O power supply. | GRT1-PC8 | |||
GRT1-PC8-1 | ||||
End Unit *1 | Required at the end of SmartSlice I/O Terminals. | GRT1-END | ||
Option | Terminal blocks | --- | Terminal blocks (5 blocks) | GRT1-BT1-5 |