Unit | Name | No. of
I/O points |
LCD
display |
Power
supply voltage |
Inputs | Outputs | Buttons,
calendar, and clock |
Analog
input |
Model | ||
---|---|---|---|---|---|---|---|---|---|---|---|
CPU
Units |
Standard
LCD type |
10 | Yes | 100 to
240 VAC |
6 | 100 to
240 VAC |
4 | Relays | Yes | No | ZEN-10C1AR-A-V2 |
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-10C1DR-D-V2 | ||||||||
Transistors | ZEN-10C1DT-D-V2 | ||||||||||
20 | 100 to
240 VAC |
12 | 100 to
240 VAC |
8 | Relays | No | ZEN-20C1AR-A-V2 | ||||
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-20C1DR-D-V2 | ||||||||
Transistors | ZEN-20C1DT-D-V2 | ||||||||||
LED type
without display *1 |
10 | No | 100 to
240 VAC |
6 | 100 to
240 VAC |
4 | Relays | No | No | ZEN-10C2AR-A-V2 | |
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-10C2DR-D-V2 | ||||||||
Transistors | ZEN-10C2DT-D-V2 | ||||||||||
20 | 100 to
240 VAC |
12 | 100 to
240V AC |
8 | Relays | No | ZEN-20C2AR-A-V2 | ||||
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-20C2DR-D-V2 | ||||||||
Transistors | ZEN-20C2DT-D-V2 | ||||||||||
Economy
type (Expansion I/O Units cannot be connected) |
10 | Yes | 100 to
240 VAC |
6 | 100 to
240 VAC |
4 | Relays | Yes | No | ZEN-10C3AR-A-V2 | |
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-10C3DR-D-V2 | ||||||||
20 | 100 to
240 VAC |
12 | 100 to
240 VAC |
8 | Relays | No | ZEN-20C3AR-A-V2 | ||||
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-20C3DR-D-V2 | ||||||||
Communi-
cations type |
9 | 100 to
240 VAC |
6 | 100 to
240 VAC |
3 | Relays | No | ZEN-10C4AR-A-V2 | |||
12 to
24 VDC |
12 to
24 VDC |
Yes | ZEN-10C4DR-D-V2 | ||||||||
ZEN Kit | Set containing CPU Unit (ZEN-10C1AR-A-V2), Connecting Cable, ZEN Support Software, and manual. | ZEN-KIT01-EV4 *4 | |||||||||
Set containing CPU Unit (ZEN-10C1DR-D-V2), Connecting Cable, ZEN Support Software, and manual. | ZEN-KIT02-EV4 *4 | ||||||||||
Expansion I/O
Units |
8 | --- | 100 to
240 VAC |
4 | 100 to
240 VAC |
4 | Relays | --- | ZEN-8E1AR *2 *3 | ||
12 to
24 VDC |
12 to
24 VDC |
ZEN-8E1DR *2 | |||||||||
--- | Transistors | ZEN-8E1DT *2 |