Page top

ZEN-PA03024

Switching Mode Power Supply

ZEN-PA03024

New Compact Power Supply (30 W) for ZEN Programmable Relays

Power ratings Input voltage Output voltage Output current Model number
30 W 100 to 240 VAC 24 VDC 1.3 A ZEN-PA03024

Accessories (Order Separately)

Name Models
Mounting Track 50 cm (l) × 7.3 mm (t) PFP-50N
1 m (l) × 7.3 mm (t) PFP-100N
1 m (l) × 16 mm (t) PFP-100N2
End Plate PFP-M
Spacer PFP-S