Page top

EJ1

Modular Temperature Controller

EJ1

In-panel Temperature Controller with Flexible Modular Design and Wide Integration with Host Devices

(Unit: mm)

Temperature Controller

Basic Units
EJ1N-TC

HFUs
EJ1N-HFU[]-NFL[]

EJ1 Dimensions 3

HFUs
EJ1N-HFUB-DRT

EJ1 Dimensions 4

End Units
EJ1C-EDU

EJ1 Dimensions 5

Options

Current Transformer

E54-CT1

EJ1 Dimensions 8

E54-CT3

EJ1 Dimensions 9

E54-CT3 Accessory

EJ1 Dimensions 10

Rail Mounting Equipment (Order Separately)

DIN Rail
PFP-100N
PFP-50N

EJ1 Dimensions 12

* The figures in parentheses are dimensions for the PFP-50N.

End Plate
PFP-M

EJ1 Dimensions 13

Note: Two screws are included with the EJ1C-EDU for the End Plate.
          Always attach End Plates to both sides.