Page top

CS1W-NC[]71

SYSMAC CS-series MECHATROLINK-II-compatible Position Control Units

CS1W-NC[]71

Decrease TCO with Simple Operation, Reduced Wiring, Batch Settings, and Batch Management

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

CS-series Units

Unit
type
Product
name
Specifications No. of
unit
numbers
allocated
Current
con-
sumption
(A)
Model Stand-
ards
Control output interface No. of
axes
5 V 26 V
CS1
CPU
Bus
Units
MECHA-
TROLINK-II-
compatible
Position
Control
Units
1758_lu_1_1
Control commands executed by
MECHATROLINK-II synchronous
communications.
Direct operation by ladder
programming.
Control mode: Position control,
speed control, or torque control
2 1 0.36 --- CS1W-NC271 UC1,
CE
4 CS1W-NC471
16 CS1W-NCF71

Support Software

Product
name
Specifications Number of
licenses
Media Model Stand-
ards
FA
Integrated
Tool
Package
CX-One
Ver. 4.[]
The CX-One is a comprehensive software package
that integrates Support Software for OMRON PLCs
and components. CX-One runs on the following OS.
OS: Windows XP (Service Pack 3 or higher, 32-bit
version)/Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

CX-One Ver. 4.[] includes CX-Motion-NCF Ver. 1.[].
For details, refer to the CX-One catalog (Cat. No.
R134).
1 license
*
DVD CXONE-AL01D-V4 ---

* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

MECHATROLINK-related Devices and Cables (Manufactured by Yaskawa Corporation)

Name OMRON
model number
Yaskawa
model number
MECHATROLINK-II Cables
(with ring core and USB connector on
both ends)
0.5 m FNY-W6003-A5 JEPMC-W6003-A5
1.0 m FNY-W6003-01 JEPMC-W6003-01
3.0 m FNY-W6003-03 JEPMC-W6003-03
5.0 m FNY-W6003-05 JEPMC-W6003-05
10.0 m FNY-W6003-10 JEPMC-W6003-10
20.0 m FNY-W6003-20 JEPMC-W6003-20
30.0 m FNY-W6003-30 JEPMC-W6003-30
MECHATROLINK-II Terminating Resistor Terminating resistance FNY-W6022 JEPMC-W6022
MECHATROLINK-II Repeater Communications
Repeater
--- JEPMC-REP2000-E

Note: MECHATROLINK-related Devices and Cables are manufactured by Yaskawa Corporation, but they can be ordered
          directly from OMRON using the OMRON model numbers. (Yaskawa-brand products will be delivered even when
          they are ordered from OMRON.)