The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever.
Proximity Sensor with All-stainless Housing
about this Product Family
last update: October 16, 2012
The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever.
The one-piece completely stainless-steel housing of the sensing section withstands the following chemicals better.
Sodium chloride
Gasoline
Dilute sodium hydroxide
Dilute hydrochloric acid
Mineral oil
Barium hydroxide
Any many others
Note:Cannot be used for explosion-proof applications.
Chip immunity performance has been provided to greatly reduce false signals caused by spatter accumulation and other causes, almost eliminating the needs for cleaning, e.g., with metal brushes.
last update: October 16, 2012