Proximity Sensor with All-stainless Housing
Highly Durable Proximity Sensor for Tough Environments
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2FM-X10B1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 3-Wire Pre-wired Models, PNP, 2 m |
E2FM-X10B1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 3-Wire Pre-wired Models, PNP, M12 Connector model |
E2FM-X10C1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 3-Wire Pre-wired Models, NPN, 2 m |
E2FM-X10C1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 3-Wire Pre-wired Models, NPN, M12 Connector model |
E2FM-X10D1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 2-wire Pre-wired, 2 m |
E2FM-X10D1 5M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 2-wire Pre-wired, 5 m |
E2FM-X10D1-M1TGJ 0.3M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 2-wire Pre-wired, Prewired M12 smart click connector model, 0.3 m |
E2FM-X10D1-M1TGJ-T 0.3M | Proximity Sensor with All-stainless Housing, Sensing distance: 10 mm, DC 2-wire Pre-wired, Prewired M12 smart click connector model, 0.3 m |
E2FM-X1R5B1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 3-Wire Pre-wired Models, PNP, 2 m |
E2FM-X1R5B1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 3-Wire Pre-wired Models, PNP, M12 Connector model |
E2FM-X1R5C1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 3-Wire Pre-wired Models, NPN, 2 m |
E2FM-X1R5C1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 3-Wire Pre-wired Models, NPN, M12 Connector model |
E2FM-X1R5D1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 2-wire Pre-wired, 2 m |
E2FM-X1R5D1 5M | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 2-wire Pre-wired, 5 m |
E2FM-X1R5D1-M1TGJ 0.3M | Proximity Sensor with All-stainless Housing, Sensing distance: 1.5 mm, DC 2-wire Pre-wired, Prewired M12 smart click connector model, 0.3 m |
E2FM-X2B1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 3-Wire Pre-wired Models, PNP, 2 m |
E2FM-X2B1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 3-Wire Pre-wired Models, PNP, M12 Connector model |
E2FM-X2C1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 3-Wire Pre-wired Models, NPN, 2 m |
E2FM-X2C1-M1 | Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 3-Wire Pre-wired Models, NPN, M12 Connector model |
E2FM-X2D1 2M | Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 2-wire Pre-wired, 2 m |