Page top

Item list of E2FM

Proximity Sensor with All-stainless Housing

Proximity Sensor with All-stainless Housing E2FM

Highly Durable Proximity Sensor for Tough Environments

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 14 of 14

    Model NumberDescription
    Shielded, Cylinder type (with screw)M30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP open collector, M12 connector models
    Shielded, Cylinder type (with screw)M30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN open collector, M12 connector models
    Shielded, Cylinder type (with screw)M8, DC Three-wires models, Sensing distance 1.5 mm, Operation mode NO, PNP open collector, M12 connector models
    Shielded, Cylinder type (with screw)M8, DC Three-wires models, Sensing distance 1.5 mm, Operation mode NO, NPN open collector, M12 connector models
    Shielded, Cylinder type (with screw)M12, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M12, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP open collector, M12 connector models
    Shielded, Cylinder type (with screw)M12, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M12, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, M12 connector models
    Shielded, Cylinder type (with screw)M18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, PNP open collector, M12 connector models
    Shielded, Cylinder type (with screw)M18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Shielded, Cylinder type (with screw)M18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN open collector, M12 connector models

    All Items 1 - 14 of 14