Page top

E3ZM

Compact Photoelectric Sensor with Stainless Steel Housing

E3ZM

Stainless Steel Housing Ideal for Food Industry (PAT Pending)

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Sensors

Through-beam Models*
Pre-wired Models
E3ZM-T61
E3ZM-T81
E3ZM-T63
E3ZM-T83

E3ZM Dimensions 3

Through-beam Models*
Standard Connector
E3ZM-T66
E3ZM-T86
E3ZM-T68
E3ZM-T88

E3ZM Dimensions 4

* Models numbers for Through-beam Sensors (E3ZM-T[][]) are for sets that include both the Emitter and Receiver.
   The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3ZM-T61-L 2M),
   the model number of the Receiver, by adding "-D" (example: E3ZM-T61-D 2M.) Refer to Ordering Information to
   confirm model numbers for Emitter and Receivers.

E3ZM Dimensions 6

Retro-reflective Models
Pre-wired Models
E3ZM-R61
E3ZM-R81

Diffuse-reflective Models
Standard Connector
E3ZM-D62
E3ZM-D82

BGS Reflective Models
Pre-wired Models
E3ZM-LS61H
E3ZM-LS62H
E3ZM-LS64H
E3ZM-LS81H
E3ZM-LS82H
E3ZM-LS84H

E3ZM Dimensions 7

Retro-reflective Models
Standard Connector
E3ZM-R66
E3ZM-R86

Diffuse-reflective Models
Standard Connector
E3ZM-D67
E3ZM-D87

BGS Reflective Models
Standard Connector
E3ZM-LS66H
E3ZM-LS67H
E3ZM-LS69H
E3ZM-LS86H
E3ZM-LS87H
E3ZM-LS89H