Page top

Item list of E3ZM

Compact Photoelectric Sensor with Stainless Steel Housing

Compact Photoelectric Sensor with Stainless Steel Housing E3ZM

Stainless Steel Housing Ideal for Food Industry (PAT Pending)

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 28

  1. 1
  2. 2
Model NumberDescription
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models

All Items 1 - 20 of 28

  1. 1
  2. 2