When your order, specify the rated voltage.
Power Relays
last update: June 1, 2020
When your order, specify the rated voltage.
Number of poles
(Relay with Auxiliary Contact) |
Contact configuration | Model | Rated Voltage | |
---|---|---|---|---|
Relay | Auxiliary Contact Block | |||
4 poles + 2 poles | 4PST-NO | DPST-NO | G7Z-4A-20Z-R | 12, 24 VDC |
SPST-NO/SPST-NC | G7Z-4A-11Z-R | 12, 24 VDC | ||
DPST-NC | G7Z-4A-02Z-R | 12, 24 VDC | ||
3PST-NO/
SPST-NC |
DPST-NO | G7Z-3A1B-20Z-R | 12, 24 VDC | |
SPST-NO/SPST-NC | G7Z-3A1B-11Z-R | 12, 24 VDC | ||
DPST-NC | G7Z-3A1B-02Z-R | 12, 24 VDC | ||
DPST-NO/
DPST-NC |
DPST-NO | G7Z-2A2B-20Z-R | 12, 24 VDC | |
SPST-NO/SPST-NC | G7Z-2A2B-11Z-R | 12, 24 VDC | ||
DPST-NC | G7Z-2A2B-02Z-R | 12, 24 VDC |
Number of poles | Contact configuration | Model | Rated Voltage |
---|---|---|---|
4 poles | 4PST-NO | G7Z-4A | 12, 24 VDC |
3PST-NO/SPST-NC | G7Z-3A1B | ||
DPST-NO/DPST-NC | G7Z-2A2B |
Number of poles | Contact configuration | Model |
---|---|---|
2 poles | DPST-NO | G73Z-20Z-R |
SPST-NO/SPST-NC | G73Z-11Z-R | |
DPST-NC | G73Z-02Z-R |
Note: Auxiliary contact block terminals are M3.5.
last update: June 1, 2020