Page top

V400-F

2D Code Reader

V400-F

Created to meet real-world production site needs.

Model V400-F050 V400-F250 V400-F350
Dimensions 40 ´ 50 ´ 75.3 mm 40 ´ 50 ´ 97.1 mm
Working distance (WD) Depends on the lens. Approx. 100 mm Approx. 200 mm
Field of vision Depends on the lens. Approx. 14 ´ 18 mm Approx. 31 ´ 42 mm
Lighting Up to two can be
directly powered
Red LED
Applicable codes Data Matrix, ECC200, 10 ´ 10 to 64 ´ 64, 8 ´ 18 to 16 ´ 48,
QR Code (Models 1, 2), 21 ´ 21 to 57 ´ 57 (Versions 1 to 10)
Image sensor 1/3" CCD
Effective pixels 640 ´ 480 pixels
Power supply voltage 24 VDC ±10%
Power consumption 0.5 A max. (power consumption for monitor, not included)
Insulation resistance 20 MΩ min.
Withstand voltage 1,000 VAC for 1 min
Leakage current 0.25 mA max.
Noise resistance Power line: 2 kVp-p, Pulse width: 50 ns, Rise time: 5 ns,
Consecutive burst time: 15 ms, Cycle: 300 ms
Applicable standards CE: EN 61326:1997, +A1:1998, +A2:2001 (EMI: Class A)
Vibration resistance 10 to 150 Hz, 0.35-mm half-amplitude (maximum acceleration: 50 m/s2)
10 times for 8 minutes each in 3 directions
Shock resistance 150 m/s2 3 times each in 6 directions
Ambient humidity Operating: 0 to 45°C, Storage: -25 to 65°C
Ambient temperature Operating/storage: 25% to 85% (with no icing or condensation)
Ambient environment No corrosive gasses
Degree of protection None IEC 60529 IP67
Weight Approx. 130 g Approx. 150 g