Page top

CJ1W-CRM21

CJ-series CompoNet Master Units

CJ1W-CRM21

NJ/CJ-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Name Appear-
ance
Specifications Number
of unit
numbers
allocated
Power
consumption (A)
Model Stand-
ards
Type of
communi-
cations
Maximum number
of I/O points per
Master Unit
5-V
system
24-V
system
CJ1
Special
I/O Unit
1779_lu_1_1 Remote I/O
communica-
tions
Message
communica-
tions
Word Slave Units:
1,024 inputs and 1,024
outputs (2,048 I/O
points total)
Bit Slave Units: 256
inputs and 256 outputs
(512 I/O points total)
1, 2, 4,
or 8
0.4 - CJ1W-CRM21 CE, U,
U1, L,
N

Note: Observe the following precautions if you use the CompoNet Master Unit in an NJ-series Machine Automation
          Controller.
           • Supported only by the CPU Units with unit version 1.01 or later and the Sysmac Studio version 1.02 or higher.
           • You cannot use the simple backup function.
           • You cannot send FINS commands to the CompoNet Master Unit.

Software

How to Select Required Support Software for Your Controller

The required Support Software depends on the Controller to connect. Please check the following table when purchasing the Support Software.

Item Omron PLC System Omron Machine Automation Controller System
Controller CS, CJ, CP, and other series NJ-series
Software FA Integrated Tool Package CX-One Automation Software Sysmac Studio

FA Integrated Tool Package CX-One

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
FA
Integrated
Tool
Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software package
that integrates Support Software for OMRON PLCs
and components.

CX-One Version 4.[] includes CX-Integrator Ver.2.[].
1 license
*1
DVD CXONE-AL01D-V4 -

Note: For details, refer to the CX-One Catalog (Cat. No. R134), visit your local OMRON website.
*1. Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides
an integrated environment for setting,
programming, debugging and maintenance of
machine automation controllers including the
NJ/NX-series CPU Units, NY-series Industrial
PC, EtherCAT Slave, and the HMI.

The Sysmac Studio Standard Edition DVD
includes Support Software to set up EtherNet/IP
Units, DeviceNet slaves, Serial
Communications Units, and Support Software
for creating screens on HMIs (CX-Designer).
-
(Media only)
Sysmac
Studio
(32-bit)
DVD
SYSMAC-SE200D -
-
(Media only)
Sysmac
Studio
(64-bit)
DVD
SYSMAC-SE200D-64 -
1 license
*1
- SYSMAC-SE201L -

Note: For details, refer to the Sysmac Studio Ver.1.[][] datasheet, visit your local OMRON website.
*1. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).