Page top

CS1W-CRM21

CS-series CompoNet Master Units

CS1W-CRM21

CS-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

Setup is simple. Make the master's mode settings and set the baud rate, and you're ready to go.

Control up to 2,560 points and 384 nodes with one Master Unit.

Intuitive memory mapping with separate areas for Word Slave Units and Bit Slave Units.

Seven-segment display helps with startup and enables prompt detection of problems.

Collect information from Slave Units using message communications, or use message communications to set parameters.

Inherits the ease of use of the CompoBus/S.

Flexible I/O allocations with software setting function.