Page top

XS5

Round Water-resistant Connectors (M12 Smartclick)

XS5

Round Water-resistive Smartclick Connectors That Reduce Installation Work

about this Product Family

(Unit: mm)

XS5W Connectors Connected to Cable, Socket and Plug on Cable Ends

Straight/straight

XS5 Dimensions 2

Angled/angled

XS5 Dimensions 3

Straight/angled

XS5 Dimensions 4

Angled/straight

XS5 Dimensions 5

Note: Oil-resistant Polyurethane Cables (XS5W-D42[]-[]81-P) and Spatter-resistant Cable (XS5W-D421-[]81-SA)
          have black covers.
          Fire-retardant, Robot cable (XS5W-D42[]-[]81-F) have warm gray covers.

XS5F Connector Connected to Cable, Socket on One Cable End

Straight

XS5 Dimensions 8

Angled

XS5 Dimensions 9

Note: Oil-resistant Polyurethane Cables (XS5F-D42[]-[]80-P) and Spatter-resistant Cable (XS5F-D421-[]80-SA) have black
          covers. Fireretardant, Robot cable (XS5F-D42[]-[]80-F) have warm gray covers.

XS5H Connector Connected to Cable, Plug on One Cable End

Straight

XS5 Dimensions 12

Angled

XS5 Dimensions 13

Note: Oil-resistant Polyurethane Cables (XS5H-D42[]-[]80-P) and Spatter-resistant Cable (XS5H-D421-[]80-SA) have black
          covers. Fireretardant, Robot cable (XS5H-D42[]-[]80-F) have warm gray covers.

XS5[] Eight-pole Connectors with Cables

XS5F-D821-[]H0-R Connector Connected to Cable, Socket on One End

XS5 Dimensions 16

XS5M-D827-4 Front-locking, Panel-mounting Plug

XS5 Dimensions 17

Panel Cutout

XS5 Dimensions 18

XS5G Assembly Connector Plugs

XS5G-D418 (IDC Model)
Straight Connectors

XS5 Dimensions 20

XS5G-D4C[] (Crimping Model)
XS5G-D42[] (Soldering Model)
Straight Connectors

XS5 Dimensions 21

XS5G-D42[] (Soldering Model)
Angled Connectors

XS5 Dimensions 22

XS5G-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 7 or 8 mm)
Straight Connectors

XS5 Dimensions 23

XS5G-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 3, 4, or 6 mm)
Straight Connectors

XS5 Dimensions 24

XS5G-D[]S[] (Screw-on Connectors)
Angled Connectors

XS5 Dimensions 25

XS5U (Crimping Pin for XS5G)

XS5U-312[]
Plug Pin

XS5 Dimensions 27

* A special tool must be used for crimping. For details, refer to Catalog.

XS5C Assembly Connector Sockets

XS5C-D418 (IDC Model)
Straight Connectors

XS5 Dimensions 30

XS5C-D4C[] (Crimping Model)
XS5C-D42[] (Soldering Model)
Straight Connectors

XS5 Dimensions 31

XS5C-D4C[] (Crimping Model)
XS5C-D42[] (Soldering Model)
Angled Connectors

XS5 Dimensions 32

XS5C-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 7 or 8 mm)
Straight Connectors

XS5 Dimensions 33

XS5C-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 3, 4, or 6 mm)
Straight Connectors

XS5 Dimensions 34

XS5C-D[]S[] (Screw-on Connectors)
Angled Connectors

XS5 Dimensions 35

XS5U (Crimping Pin for XS5C)

XS5U-222[]
Socket Pin

XS5 Dimensions 37

* A special tool must be used for crimping. For details, refer to Catalog.

XS5R Y-Joint Plug/Socket Connectors

XS5R-D426-[]11-F
Connectors on Both Ends (Y-Joint Plug/Socket)

XS5 Dimensions 40

XS5R-D426-[]10-F
Connectors on One Cable End (Y-Joint Socket)

XS5 Dimensions 41

XS5R-D426-[]
Y-Joint Plug/Socket without Cable

XS5 Dimensions 42

XS5P Panel-mounting Sockets

XS5P-D426-5
Rear-locking Socket Connected to Wires

XS5 Dimensions 44

XS5P-D427-5
Front-locking Socket Connected to Wires

XS5 Dimensions 45

XS5P-D426-4 Rear-locking Socket with Solder Cup Pins

XS5 Dimensions 46

XS5P-D526-4 Rear-locking Socket with Solder Cup Pins

XS5 Dimensions 47

XS5P-D427-4 Front-locking Socket with Solder Cup Pins

XS5 Dimensions 48

XS5P-D527-4 Front-locking Socket with Solder Cup Pins

XS5 Dimensions 49

Panel Cutout

XS5 Dimensions 50

Note:
1. The panel cutout dimension is the same for Front-locking and Rear-locking Sockets.
2. Rotational positioning is not possible for connector rotation.

XS5M Panel-mounting Plugs

XS5M-D426-5
Rear-locking Plug Connected to Wires

XS5 Dimensions 52

XS5M-D427-5
Front-locking Plug Connected to Wires

XS5 Dimensions 53

XS5M-D426-4 Rear-locking Plug with Solder Cup Pins

XS5 Dimensions 54

XS5M-D526-4 Rear-locking Plug with Solder Cup Pins

XS5 Dimensions 55

XS5M-D427-4 Front-locking Plug with Solder Cup Pins

XS5 Dimensions 56

XS5M-D527-4 Front-locking Plug with Solder Cup Pins

XS5 Dimensions 57

Panel Cutout

XS5 Dimensions 58

Note:
1. The panel cutout dimension is the same for Front-locking and Rear-locking Sockets.
2. Rotational positioning is not possible for connector rotation.