Page top

XS5

Round Water-resistant Connectors (M12 Smartclick)

XS5

Round Water-resistive Smartclick Connectors That Reduce Installation Work

about this Product Family

XS5W Connectors Connected to Cable, Socket and Plug on Cable Ends

Cable specifications Cable
length L (m)
Cable outer
diameter (mm)
Straight/straight Angled/angled Minimum
order
UL
Model
Fire-retardant, Robot
cable
0.5 6 XS5W-D421-B81-F --- 10 Yes
1 XS5W-D421-C81-F ---
2 XS5W-D421-D81-F XS5W-D422-D81-F 5
3 XS5W-D421-E81-F ---
4 XS5W-D421-F81-F ---
5 XS5W-D421-G81-F XS5W-D422-G81-F
10 XS5W-D421-J81-F --- 1
Oil-resistant Polyure-
thane Cable
2 XS5W-D421-D81-P --- 5 ---
5 XS5W-D421-G81-P ---
10 XS5W-D421-J81-P --- 1
Spatter-resistant
Cable
2 6.6 XS5W-D421-D81-SA --- 5 ---
5 XS5W-D421-G81-SA ---
Oil-resistant Polyure-
thane Robot cable
2 4.7 XS5W-D42B-D81-PR --- 5 ---
5 XS5W-D42B-G81-PR ---
10 XS5W-D42B-J81-PR --- 1

Cable specifications Cable
length L (m)
Cable outer
diameter (mm)
Straight (Socket)/
angled (Plug)
Angled (Socket)/
straight (Plug)
Minimum
order
UL
Model
Fire-retardant, Robot
cable
2 6 XS5W-D423-D81-F XS5W-D424-D81-F 5 Yes
5 XS5W-D423-G81-F XS5W-D424-G81-F

Note: Ask your OMRON representative about other cable lengths.

XS5F Connector Connected to Cable, Socket on One Cable End

Cable specifications Cable
length L (m)
Cable outer
diameter (mm)
Straight Connectors Angled Connectors Minimum
order
UL
Model
Fire-retardant, Robot
cable
1 6 XS5F-D421-C80-F XS5F-D422-C80-F 10 Yes
2 XS5F-D421-D80-F XS5F-D422-D80-F 5
3 XS5F-D421-E80-F XS5F-D422-E80-F
5 XS5F-D421-G80-F XS5F-D422-G80-F
10 XS5F-D421-J80-F XS5F-D422-J80-F 1
Oil-resistant
Polyurethane Cable
2 XS5F-D421-D80-P XS5F-D422-D80-P 5 ---
5 XS5F-D421-G80-P XS5F-D422-G80-P
10 XS5F-D421-J80-P XS5F-D422-J80-P 1
Spatter-resistant
Cable
2 6.6 XS5F-D421-D80-SA --- 5 ---
5 XS5F-D421-G80-SA ---
Oil-resistant Polyurethane
Robot cable
2 4.7 XS5F-D42B-D80-PR XS5F-D42C-D80-PR 5 ---
5 XS5F-D42B-G80-PR XS5F-D42C-G80-PR
10 XS5F-D42B-J80-PR XS5F-D42C-J80-PR 1

Note: Ask your OMRON representative about other cable lengths, and about 2-core cables.

XS5H Connector Connected to Cable, Plug on One Cable End

Cable specifications Cable
length L (m)
Cable outer
diameter (mm)
Straight Connectors Angled Connectors Minimum
order
UL
Model
Fire-retardant, Robot
cable
0.3 6 XS5H-D421-A80-F XS5H-D422-A80-F 10 Yes
0.5 XS5H-D421-B80-F ---
1 XS5H-D421-C80-F XS5H-D422-C80-F
2 XS5H-D421-D80-F XS5H-D422-D80-F 5
3 XS5H-D421-E80-F ---
5 XS5H-D421-G80-F XS5H-D422-G80-F
Oil-resistant
Polyurethane Cable
0.3 XS5H-D421-A80-P XS5H-D422-A80-P 10 ---
2 XS5H-D421-D80-P XS5H-D422-D80-P 5
5 XS5H-D421-G80-P XS5H-D422-G80-P
Spatter-resistant
Cable
0.3 6.6 XS5H-D421-A80-SA --- 10 ---
1 XS5H-D421-C80-SA ---

Note: Ask your OMRON representative about other cable lengths.

XS5[] Eight-pole Connectors with Cables

Type Cable
specification
Cable
connection
direction
No. of
cable
cores
Cable
length L
(m)
Applicable
wire
gauge
Model
Connector
Connected to
Cable,
Socket on
One End
6.3 mm dia.,
AWG23
(0.25 mm2)
Structure:
0.08 mm/60 wires
Straight 10 2 --- XS5F-D821-DH0-R
5 XS5F-D821-GH0-R
10 XS5F-D821-JH0-R
Panel-
mounting
Plug
--- --- --- --- AWG22 to
AWG28
XS5M-D827-4

XS5G Assembly Connector Plugs

No. of
poles
Connection
method
Suitable cable dia.
(mm)
Core conductor
size (mm2)
Suitable
sheath
material
Straight
Connectors
Angled
Connectors
Minimum
order
Model
4 IDC 3 to 8 mm 0.14 to 0.75 *1 PVC, PE, PUR XS5G-D418 --- 50
Crimping 6 mm (5 to 6) 0.18 to 0.3
0.5 to 0.75 *2
XS5G-D4C1 ---
4 mm (4 to 5) XS5G-D4C3 ---
3 mm (3 to 4) XS5G-D4C5 ---
Soldering 6 mm (5 to 6) 0.5 max. XS5G-D421 XS5G-D422
4 mm (4 to 5) XS5G-D423 XS5G-D424
3 mm (3 to 4) XS5G-D425 XS5G-D426
Screw-on 6 mm (5 to 6) 0.18 to 0.75 XS5G-D4S1 XS5G-D4S2
4 mm (4 to 5) XS5G-D4S3 XS5G-D4S4
3 mm (3 to 4) XS5G-D4S5 XS5G-D4S6
8 mm (7 to 8) XS5G-D4S7 ---
7 mm (6 to 7) XS5G-D4S9 ---
5 Screw-on 6 mm (5 to 6) XS5G-D5S1 ---
4 mm (4 to 5) XS5G-D5S3 ---
3 mm (3 to 4) XS5G-D5S5 ---
8 mm (7 to 8) XS5G-D5S7 ---
7 mm (6 to 7) XS5G-D5S9 ---

*1. Minimum wire diameter: 0.08 mm, Outer diameter of wire covering: 0.7 to 2.6 mm, Material of wire covering: PVC and PE
*2. There are two types of contacts.
Note:
XS5G Screw-on Plugs cannot be connected to side by side to the CN1 and CN2 connectors of XS2R or XS5R Y-Joint Sockets/Plugs.
Use one of the above cables. If you do not use one of these cables, there is a possibility that the performance can't be met.
Ask your OMRON representative about selecting a cable of other than above.

XS5U (Crimping Pin for XS5G)

Suitable core size (mm2) Model Minimum order
0.18 to 0.3 XS5U-3121 100
0.5 to 0.75 XS5U-3122

Note: Orders are accepted in multiples of the minimum order.

XS5C Assembly Connector Sockets

No. of
poles
Connection
method
Suitable cable dia.
(mm)
Core conductor
size (mm2)
Suitable
sheath
material
Straight
Connectors
Angled
Connectors
Minimum
order
Model
4 IDC 3 to 8 mm 0.14 to 0.75 *1 PVC, PE, PUR XS5C-D418 --- 50
Crimping 6 mm (5 to 6) 0.18 to 0.3
0.5 to 0.752 *2
XS5C-D4C1 XS5C-D4C2
4 mm (4 to 5) XS5C-D4C3 XS5C-D4C4
3 mm (3 to 4) XS5C-D4C5 XS5C-D4C6
Soldering 6 mm (5 to 6) 0.5 max. XS5C-D421 XS5C-D422
4 mm (4 to 5) XS5C-D423 XS5C-D424
3 mm (3 to 4) XS5C-D425 XS5C-D426
Screw-on 6 mm (5 to 6) 0.18 to 0.75 XS5C-D4S1 XS5C-D4S2
4 mm (4 to 5) XS5C-D4S3 XS5C-D4S4
3 mm (3 to 4) XS5C-D4S5 XS5C-D4S6
8 mm (7 to 8) XS5C-D4S7 ---
7 mm (6 to 7) XS5C-D4S9 ---
5 Screw-on 6 mm (5 to 6) XS5C-D5S1 ---
4 mm (4 to 5) XS5C-D5S3 ---
3 mm (3 to 4) XS5C-D5S5 ---
8 mm (7 to 8) XS5C-D5S7 ---
7 mm (6 to 7) XS5C-D5S9 ---

*1. Minimum wire diameter: 0.08 mm, Outer diameter of wire covering: 0.7 to 2.6 mm, Material of wire covering: PVC and PE
*2. There are two types of contacts.
Note:
Use one of the above cables. If you do not use one of these cables, there is a possibility that the performance can't be met.
Ask your OMRON representative about selecting a cable of other than above.

XS5U (Crimping Pin for XS5C)

Suitable core size (mm2) Model Minimum order
0.18 to 0.3 XS5U-2221 100
0.5 to 0.75 XS5U-2222

Note: Orders are accepted in multiples of the minimum order.

XS5R Y-Joint Plug/Socket Connectors

Cable Connector Cable length (m) Model Minimum order
With cable Connectors on both cable ends 0.5 XS5R-D426-B11-F 10
1 XS5R-D426-C11-F
2 XS5R-D426-D11-F 5
3 XS5R-D426-E11-F
Connector on one cable end 2 XS5R-D426-D10-F
5 XS5R-D426-G10-F

Cable Connector Cable length (m) Model Minimum order
With no cable Y-Joint Plug/Socket - XS5R-D426-1 10
XS5R-D426-5

Note:
1. Ask your OMRON representative about other specifications.
2. XS2G/XS5G Assembled Connectors with screw connections cannot be connected to both CN1 and CN2 at the same
    time.

XS5P Panel-mounting Sockets

Type No. of poles Lock Cable length (m) Model Minimum order
With cable 4 Rear lock 0.5 XS5P-D426-5 10
Front lock XS5P-D427-5

Type No. of poles Lock Cable length (m) Model Minimum order
Solder cup
pins
4 Rear lock AWG20 to AWG28 XS5P-D426-4 50
Front lock XS5P-D427-4
5 Rear lock XS5P-D526-4
Front lock XS5P-D527-4

XS5M Panel-mounting Plugs

Type No. of poles Lock Cable length (m) Model Minimum order
With cable 4 Rear lock 0.5 XS5M-D426-5 10
Front lock XS5M-D427-5

Type No. of poles Lock Cable length (m) Model Minimum order
Solder cup
pins
4 Rear lock AWG20 to AWG28 XS5M-D426-4 50
Front lock XS5M-D427-4
5 Rear lock XS5M-D526-4
Front lock XS5M-D527-4

Connector Covers

Water-resistive Covers

The Water-resistive Cover ensures IP67.
When mounting the Water-resistive Cover to a Connector, be sure to apply a torque range between 0.39 and 0.49 N·m to tighten the Water-resistive Cover.
XS5Z-11 is Smart click mechanism. There's no need to keep track of locking torque.

Model Minimum
order
Material Suitable connector
Model Mounting portion
XS2Z-11 50 Brass/nickel plated XS5G/XS5H/XS5M/XS5R/XS5W/XS2G/XS2H/
XS2M/XS2R/XS2W
M12 male screw
XS5Z-11 PBT XS5C/XS5F/XS5P/XS5R/XS5W/XW3D M12 female screw

Dust Covers

The Dust Cover is for dust prevention and does not ensure IP67 degree of protection.
When mounting the Dust Cover to a connector, be sure to press the Dust Cover onto the Connector until the Connector is fully inserted into the Dust Cover.

Model Minimum order Material Suitable connector
Model Mounting portion
XS2Z-13 50 Rubber/black XS5G/XS5H/XS5M/XS5R/XS5W/XS2G/XS2H/
XS2M/XS2R
M12 male screw
XS2Z-14 XS5C/XS5F/XS5P/XS5R/XS5W/XS2C/XS2F/
XS2P/XS2R/XS2W/XW3B/XW3D
Pin block (female pins)
XS2Z-15 M12 female screw

Sputter Protective Cover

The Sputter Protective Cover protects the connector from weld sputter.
Make sure it covers the entire connector.

Model Material Applicable connector
XS2Z-31 Silicone rubber/black XS5F/XS5H/XS5W/XS2F/XS2H/XS2W

Tools

Crimp Tool/Locator

Model
Crimp Tool XY2F-0002
Locator XY2F-0003

Pin-block Extraction Tool

Model
XY2F-0001