Page top

XS5

Round Water-resistant Connectors (M12 Smartclick)

XS5

Round Water-resistive Smartclick Connectors That Reduce Installation Work

about this Product Family

Ratings and Specifications

Rated current 4 A
Rated voltage 250 VDC
Contact resistance (connector) 40 mΩ max. (20 mV max., 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength (connector) 1,500 VAC for 1 min (leakage current: 1 mA max.)
Degree of protection IP67 (IEC60529)
Insertion tolerance 50 times min.
Lock strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s
Cable holding strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s (for cable diameter of 6 mm) *2
Lock operating force 0.1 to 0.25 N·m
Ambient operating temperature range -25 to 70° *3
Ambient humidity range 20% to 85%
Number of pressure-weld repairs *1 10 times max. (Limited to the same external diameter and wire diameter.)

*1. Only XS5C/G (IDC models)
*2. Refer to product specifications for details.
*3. Use the robot cable within a temperature range between 0°C and 70°C to prevent the wires inside the cable from being broken when bending it.

Materials and Finishes

Model XS5F/H/W XS5R XS5M/P XS5C/G
(Crimping,
Soldering)
XS5C/G
(Screw-on)
XS5C/G
(IDC models)
Contacts Material Phosphor
bronze
Phosphor
bronze or Brass
Phosphor
bronze
Brass Phosphor
bronze or
Brass
Phosphor
bronze
Finish Nickel base, 0.4-μm gold plating Nickel base,
0.15-μm gold
plating
Fixtures Nickel-plated zinc alloy
Fixtures (Lock) * Stainless
Pin block PBT resin (UL94V-0)
O-ring Rubber
Overmolding/Cover Soft PBT resin (UL94V-0) --- PBT resin (UL94V-0)
Cable Fire-retardant,
Robot cable
UL AWM2464 CL3, 6 mm dia.,
AWG20 (0.5mm2)
Structure: 0.08 mm/110 wires
---
Oil-resistant
Polyurethane
cable
6 mm dia.
AWG20 (0.5mm2)
Structure: 0.12 mm/45 wires
---
Spatter-
resistant
Cable
6.6 mm dia.
AWG20 (0.5mm2)
Structure: 0.08 mm/100 wires
---
Oil-resistant
Polyurethane
Robot cable
4.7 mm dia.
AWG23
(0.3mm2)
Structure:
0.08 mm/
60 wires
---
Seal resin --- Epoxy resin
(UL94V-0)
---
Power supply wires --- UL1007
AWG20
---

* Only plug

Connector Pinout Diagram (from Mating Side)

No. of poles 4 poles
DC type Male (plug) contacts
1827_sp_5_1
Female (socket) contacts
1827_sp_5_2

Connection Combinations

OMRON model no. Smartclick Plug Connectors M12 Plug Connectors
XS5H, XS5G, XS5W (plug side),
XS5R (plug side), XS5M
XS2H, XS2G, XS2W (plug side),
XS2R (plug side), XS2M
Smartclick
Socket
Connectors
XS5F, XS5C, XS5W (socket side),
XS5R (socket side), XS5P
M12 Socket
Connectors
XS2F, XS2C, XS2W (socket side),
XS2R (socket side), XS2P

◎: Connected by twisting.
○: Connected by screwing.
Note: The XS[]M and XS[]P cannot mate with each other.

XS5 Specifications 7