Page top

ZN-J

Ionizers for Air Clean Unit

ZN-J

Ionizer That Can be Combined with Air Clean Units (Industry First/Patent pending)

Ionizers

Appearance Application Power supply Model
1829_lu_1_1 250 × 250 mm Supplied from the Air Clean Unit. ZN-J25A
410 × 410 mm ZN-J41A

Note: Connection Cable to the Air Clean Unit is provided. (Air Clean Units should be ordered separately.)

Accessories

Model Qty.
Replacement Discharge Needles ZN9-JH04 4 per pack

Single-sided Connector Cables
(for DC power supply or I/O connection)

Cable length Model Qty.
2 m ZN9-JC02 1