Page top

ZN-J

Ionizers for Air Clean Unit

ZN-J

Ionizer That Can be Combined with Air Clean Units (Industry First/Patent pending)

Model ZN-J25A ZN-J41A
Applicable Air Clean Units ZN-A2502 ZN-A4105
Power supply voltage 24 VDC±10%, Ripple (p-p): 10% max.
Current consumption 300 mA max
Output voltage ±7 kV max
Discharge method Variable DC
Discharge time (typical) *1 5 s max.
Ion balance (typical) *2 ±30 V max.
Indicators Power (green), Cleaning notice (orange flashing), Cleaning alarm (orange), High voltage error (red)
Outputs High voltage error output, cleaning output: photo-MOS relay (30 VDC, 300 mA max.)
Functions Manual Ion balance adjustment, cleaning alarm, high voltage error alarm
Ambient temperature range Operating and storage: 0 to 40°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 65% (with no condensation)
Materials Unit: ABS, Discharge needles: Tungsten
Dimensions (mm) 248 × 310 × 45 mm (W × D × H) 408 × 470 × 45 mm (W × D × H)
Weight Approx. 0.6 kg (Packed state: Approx. 1.4 kg) Approx. 1.5 kg (Packed state: Approx. 2.7 kg)
Accessories Instruction Sheet
Sealing parts
Mounting screws
Connector cable for Air Clean Unit (excluding ZN-
A2502D, ZN-A4105D.)
Ferrite core
English warning label
Instruction Sheet
Sealing parts
Mounting screws
Connector cable for Air Clean Unit (excluding ZN-
A2502D, ZN-A4105D.)
Ferrite core
English warning label

Note 1. Measurement conditions:
             Distance: 300 mm
             Air Clean Unit: ZN-A Series with air level 5 at center of air outlet
             Discharging from ±1000 V to ±100 V with Charge Plate Monitor (150 × 150 mm, 20 pF)
             Temperature: 18 to 28°C, Humidity: 35% to 65%
             The performance may not be satisfied when gases such as solvents are in the measurement area.
          2. Measurement conditions:
               Distance: 300 mm
               Air Clean Unit: ZN-A Series with air level 5 at center of air outlet
               Discharging with Charge Plate Monitor (150 × 150 mm, 20 pF) for 10 s
               Temperature: 18 to 28°C, Humidity: 35% to 65%
               The performance may not be satisfied when gases such as solvents are in the measurement area.