Page top

D40A / G9SX-NS

Compact Non-Contact Door Switch/Non-Contact Door Switch Controller

D40A / G9SX-NS

Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operation

Non-Contact Door Switches (Switch/Actuator)

Classification Appearance Auxiliary outputs Cable length Model
Standard models
Semiconductor outputs *1 2 m D40A-1C2
5 m D40A-1C5
Connector model
0.15 m D40A-1C015-F *2
*1. PNP open-collector semiconductor output.
*2. The model with a connector is not KOSHA certified.

Cable with connector

Connector
Type
Cable
Length
Model Packing
Unit
Single-end 2 m XS2F-D521-DG0-A 5
5 m XS2F-D521-GG0-A 5
10 m XS2F-D521-JG0-A 1
15 m XS2F-D521-KG0-A 1
20 m XS2F-D521-LG0-A 1

Connector
Type
Cable
Length
Model Packing
Unit
Double-end 2 m XS2W-D521-DG1-A 5
5 m XS2W-D521-GG1-A 5
10 m XS2W-D521-JG1-A 1
15 m XS2W-D521-KG1-A 1
20 m XS2W-D521-LG1-A 1

Non-Contact Door Switch Controllers

Safety outputs *1 Auxiliary
outputs
*3
Logical
AND
con-
nection
input
Logical
AND
con-
nection
output
Max.
OFF
delay
time
*4
Rated
voltage
Terminal
block
type
Model
Instant-
aneous
OFF-
delayed
*2
2
(Semi-
conductors)
0 2
(Semi-
conductors)
1 1 --- 24 VDC Screw
terminals
G9SX-NS202-RT
Spring-
cage
terminals
G9SX-NS202-RC
2
(Semi-
conductors)
3.0 s Screw
terminals
G9SX-NSA222-T03-RT
Spring-
cage
terminals
G9SX-NSA222-T03-RC
*1. P channel MOS FET transistor output
*2. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3. PNP transistor output
*4. The OFF-delay time can be set in 16 steps as follows:
       0/0.2/0.3/0.4/0.5/0.6/0.7/0.8/0.9/1.0/1.2/1.4/1.8/2.0/2.5/3.0 s

Expansion Units

Safety outputs Auxiliary outputs OFF-delay
time
Rated
voltage
Terminal block type Model
Instantaneous OFF-delayed
4PST-NO --- 1
(Semiconductor) *1
--- 24 VDC Screw terminals G9SX-EX401-RT
Spring-cage terminals G9SX-EX401-RC
--- 4PST-NO *2 Screw terminals G9SX-EX041-T-RT
Spring-cage terminals G9SX-EX041-T-RC
*1. PNP transistor output
*2. The OFF-delay time is synchronized to the OFF-delay time setting in the connected Controller (G9SX-NSA222-T03-[]).

Accessories

Terminal Block

Appearance * Specifications Applicable
units
Model Remarks
Terminal Block with
screw terminals (3-pin)
G9SX-NSA Y9S-03T1B-02A Two Terminal Blocks (black) with screw
terminals, and a set of six code marks to
prevent erroneous insertion.
Terminal Block with
screw terminals (4-pin)
G9SX-NS
G9SX-EX-[]
Y9S-04T1B-02A Two Terminal Blocks (black) with screw
terminals, and a set of six code marks to
prevent erroneous insertion.
Terminal Block with
spring-cage terminals
(3-pin)
G9SX-NSA Y9S-03C1B-02A Two Terminal Blocks (black) with spring-cage
terminals, and a set of six code marks to
prevent erroneous insertion.
Terminal Block with
spring-cage terminals
(4-pin)
G9SX-NS
G9SX-EX-[]
Y9S-04C1B-02A Two Terminal Blocks (black) with spring-cage
terminals, and a set of six code marks to
prevent erroneous insertion.
Note: The G9SX main unit comes with a terminal block as standard equipment. The accessories shown here can be ordered as a replacement.
* The illustrations show 3-pin types