Page top

E3ZM-C

Oil-resistant, Robust, Compact Photoelectric Sensor

E3ZM-C

Photoelectric Sensor for the Automotive and Machine Tool Industries

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Sensors

Through-beam Models *
Pre-wired Models
E3ZM-CT61
E3ZM-CT81
E3ZM-CT62B
E3ZM-CT82B

Emitter

E3ZM-C Dimensions 4

Receiver

E3ZM-C Dimensions 5

Retro-reflective Models
Pre-wired Models
E3ZM-CR61, E3ZM-CR81

Diffuse-reflective Models
Pre-wired Models
E3ZM-CD62, E3ZM-CD82

BGS Reflective Models
Pre-wired Models
E3ZM-CL61H, E3ZM-CL62H, E3ZM-CL64H
E3ZM-CL81H, E3ZM-CL82H, E3ZM-CL84H

E3ZM-C Dimensions 6

* Models numbers for Through-beam Sensors (E3ZM-CT[][](-M1TJ)) are for sets that include both the Emitter and
  Receiver.
  The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3ZM-CT61-L 2M), the
  model number of the Receiver, by adding "-D"(example: E3ZM-CT61-D 2M.) Refer to Ordering Information to confirm
  model numbers for Emitter and Receivers.