Page top

Item list of E3ZM-C

Oil-resistant, Robust, Compact Photoelectric Sensor

Oil-resistant, Robust, Compact Photoelectric Sensor E3ZM-C

Photoelectric Sensor for the Automotive and Machine Tool Industries

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 32

  1. 1
  2. 2
Model NumberDescription
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: to 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 150 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
BGS reflective (fixed distance), Sensing distance: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired M12 connector models (0.3 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)

All Items 1 - 20 of 32

  1. 1
  2. 2