Oil-resistant, Robust, Compact Photoelectric Sensor
Photoelectric Sensor for the Automotive and Machine Tool Industries
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3ZM-CD62 2M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, NPN output, Pre-wired model, 2 m |
E3ZM-CD62 5M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, NPN output, Pre-wired model, 5 m |
E3ZM-CD62-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, NPN output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CD82 2M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, Pre-wired model, 2 m |
E3ZM-CD82 5M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, Pre-wired model, 5 m |
E3ZM-CD82-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, PNP output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CL61H 2M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, NPN output, Pre-wired model, 2 m |
E3ZM-CL61H 5M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, NPN output, Pre-wired model, 5 m |
E3ZM-CL61H-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, NPN output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CL62H 2M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 150 mm, NPN output, Pre-wired model, 2 m |
E3ZM-CL62H 5M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 150 mm, NPN output, Pre-wired model, 5 m |
E3ZM-CL62H-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 150 mm, NPN output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CL64H 2M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 200 mm, NPN output, Pre-wired model, 2 m |
E3ZM-CL64H 5M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 200 mm, NPN output, Pre-wired model, 5 m |
E3ZM-CL64H-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 200 mm, NPN output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CL81H 2M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, PNP output, Pre-wired model, 2 m |
E3ZM-CL81H 5M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, PNP output, Pre-wired model, 5 m |
E3ZM-CL81H-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 100 mm, PNP output, M12 twist-and-click prewired connector model, 0.3 m |
E3ZM-CL82H 2M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 150 mm, PNP output, Pre-wired model, 2 m |
E3ZM-CL82H 5M | Oil-resistant Robust Compact Photoelectric Sensor, BGS reflective (Fixed distance), Sensing distance: 10 to 150 mm, PNP output, Pre-wired model, 5 m |