Oil-resistant, Robust, Compact Photoelectric Sensor
Photoelectric Sensor for the Automotive and Machine Tool Industries
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3ZM-CT82B 5M | Oil-resistant Robust Compact Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, Orange light, PNP output, Pre-wired model, 5 m |
E3ZM-CT82B-M1TJ 0.3M | Oil-resistant Robust Compact Photoelectric Sensor, Through-beam type, Sensing distance: 20 m, Orange light, PNP output, M12 twist-and-click prewired connector model, 0.3 m |
XS5F-D421-D80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 2 m |
XS5F-D421-G80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 5 m |