Page top

V680 series

RFID System

V680 series

RFID Systems with ISO/IEC 18000-3 (15693) Compliance

(Unit: mm)

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

RF Tag

V680-D1KP52MT/-D2KF52M

V680 series Dimensions 3

V680-D1KP53M

V680 series Dimensions 4

V680-D1KP54T

V680 series Dimensions 5

V680-D1KP66T/-D1KP66MT

V680 series Dimensions 6

V680-D1KP66T-SP

V680 series Dimensions 7

V680S-D2KF67/-D2KF67M
V680S-D8KF67/-D8KF67M

V680 series Dimensions 8

V680S-D2KF68/-D2KF68M
V680S-D8KF68/-D8KF68M

V680 series Dimensions 9

V680-D1KP58HTN

V680 series Dimensions 10

V680-D1KP52M-BT01
V680-D2KF52M-BT01

V680 series Dimensions 11

V680-D1KP52M-BT11
V680-D2KF52M-BT11

V680 series Dimensions 12

Antenna with Detachable Amplifier Unit

V680-HS52-W

V680 series Dimensions 14

V680-HS52-R

V680 series Dimensions 15

V680-HS51

V680 series Dimensions 16

V680-HS63-W

V680 series Dimensions 17

V680-HS63-R

V680 series Dimensions 18

V680-HS65-W

V680 series Dimensions 19

V680-HS65-R

V680 series Dimensions 20

Antenna with Built-in Amplifier Unit

V680-H01-V2

V680 series Dimensions 22 V680-H01-V2_Dim

Amplifier Unit

V680-HA63A/-HA63B

V680 series Dimensions 24

ID Controller

V680-CA5D01-V2/-CA5D02-V2

V680 series Dimensions 26

ID Sensor Units

CJ1W-V680C11

V680 series Dimensions 28

CJ1W-V680C12

V680 series Dimensions 29

CS1W-V680C11

V680 series Dimensions 30

CS1W-V680C12

V680 series Dimensions 31

Amplifier-integrated Controller (DeviceNet ID Slave/PROFIBUS ID Slave)

V680-HAM42-DRT

V680 series Dimensions 33

V680-HAM42-PRT

V680 series Dimensions 34

Amplifier-integrated Controllers (ID Flag Sensors)

V680-HAM91/-HAM81

V680 series Dimensions 36

Handheld Reader Writer

V680-CHUD

V680 series Dimensions 38

V680-CH1D

V680 series Dimensions 39

V680-CH1D-PSI

V680 series Dimensions 40

Interface Cables (Sold Separately)

V680-A60 2M/5M/10M

V680 series Dimensions 42

Note: The connectors are not waterproof.

AC Adapter

V600-A22

V680 series Dimensions 44

Handheld Terminal (Recommended)

Recommended Handheld Terminal
Zebra Technologies model Work About Pro (V680-A-7528S-G4-[][]-S)

V680 series Dimensions 46

Note: The diagram above shows the dimensions of a Handheld Terminal with a standard battery (V680-A-WA3025). When a super high-capacity battery (V680-A-WA3010) is used, it will protrude by 6 mm.

Accessories

V680-D1KP66T Attachments
V600-A86

V680 series Dimensions 48

V680-D8KF68/-D32KF68 Attachments
V680-A81

V680 series Dimensions 49

V680-D1KP58HTN Attachments
V680-A80

V680 series Dimensions 50

V680-D1KP54T Attachments
V700-A80

V680 series Dimensions 51

Amplifier Unit Special Extension Cable
V700-A40 2M
V700-A41 3M
V700-A42 5M
V700-A43 10M
V700-A44 20M
V700-A45 30M

V680 series Dimensions 52

V680-H01 Special Cables
V700-A40-W 2M
V700-A40-W 5M
V700-A40-W 10M
V700-A40-W 20M
V700-A40-W 30M

V680 series Dimensions 53