Page top

V680 Series

RFID System

V680 Series

RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance

RF Tag (1-kbyte Memory)

Model V680-
D1KP52MT
V680-
D1KP54T
V680-
D1KP66T
V680-
D1KP66MT
V680-
D1KP53M
V680-
D1KP66T-SP
Memory capacity 1,000 byte (user area)
Memory type EEPROM
Data retention time *1 10 years after writing (85 °C max.)
Write endurance 100,000 times per block (at 25 °C)
Ambient operating
temperature
(during communication)
- 25 to 85 °C (with no icing) - 25 to 70 °C
(with no icing)
Ambient storage
temperature
(during data backup)
-40 to 125°C (with no icing)
Heat resistance: 1,000 thermal cycles each of 30 minutes
at -10°C/150°C, Hightemperature storage: 1,000 hours
at 150°C *2
200 thermal cycles each of 30 minutes at -10°C/180°C,
Hightemperature storage: 200 hours at 180°C *3
-40 to
125°C
(with no icing)
- 40 to 110 °C
(with no icing)
Ambient operating
humidity
35 to 95%
Degree of protection IP68 (IEC
60529:2001)
Oil resistance
equivalent to
IP67G (JIS C
0920:2003,
Appendix 1) *4
IP67 (IEC
60529:2001)
Oil
resistance
equivalent
to IP67G
(JIS C
0920:2003,
Appendix 1)
*4
IP68 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C
0920:2003, Appendix 1) *4
IP67
Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y,
and Z directions for 15 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 8 dia. × 5 mm 20 dia. ×
2.7 mm
34 × 34 × 3.5 mm 10 dia. × 4.5
mm
(DIN698373)
95 × 36.5 × 6.5
mm (excluding
protrusions)
Materials Case: PPS resin
Filling: Epoxy
resin
Molding: PPS resin Case: PPS
resin
Filling: Epoxy
resin
External resin:
PFA
Tag body: PPS
resin
Weight Approx. 0.5 g Approx. 2 g Approx. 6 g Approx. 7.5 g Approx. 1 g Approx. 20 g
Metallic compatibility Yes No No Yes Yes No

Note: For details, refer to the User's Manual (Cat. No. Z262).
*1. Refer to the User's Manual (Cat. No. Z262) for data retention time for temperatures of 85°C or higher. If the V680 has
       been stored at 125°C or higher, write the data again even if the data does not need to be changed.
*2. 150°C heat resistance: The heat resistance has been checked at 150°C for up to 1,000 hours, and thermal shock has
       been checked through testing 1,000 thermal cycles each of 30 minutes at −10/150°C. (Test samples: 22, defects: 0)
*3. 180°C heat resistance: The heat resistance has been checked at 180°C for up to 200 hours, and thermal shock has
       been checked through testing 200 thermal cycles each of 30 minutes at −10°C/180°C. (Test samples: 22, defects: 0)
*4. Oil resistance has been tested using a specific oil as defined in the OMRON test method.

RF Tag with 1-kbyte Memory with High-temperature Capability

Model V680-D1KP58HTN
Memory capacity 1,000 bytes (user area)
Memory type EEPROM
Data Retention 10 years after writing (85°C or less), 0.5 year after writing (85°C to 125°C)
Total data retention at high temperatures exceeding 125°C is 10 hours *1
Write Endurance 100,000 times per block (25°C)
Ambient operating
temperature
-25°C to 85°C (with no icing)
Ambient storage
temperature
-40 to 250°C (with no icing) *2
(Data retention: -40 to 125°C)
1. 2,000 cycles of 30 minutes each between room temperature and 200°C
2. 500 hours at 250°C
Ambient storage humidity No restrictions.
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3
Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps each in
X, Y, and Z directions for 15 minutes each
Shock resistance 500 m/s2, 3 times each in X, Y, and Z directions (total: 18 times)
Materials PPS resin
Weight Approx. 70 g

*1 After storing data at high temperatures, rewrite the data even if changes are not required. High temperatures are
     those exceeding 125°C up to 250°C.
*2 Storing RF Tags under high temperatures or under heat cycles will adversely affect the performance of the
     internal parts and the service life of the RF Tags.
     The RF Tag were placed in the following high temperatures and then evaluated in-house.
     It was confirmed that no problems occurred.
      1. 2,000 cycles of 30 minutes each between room temperature and 200°C.
      2. 500 hours at 250°C.
*3 Oil resistance has been tested using a specific oil as defined in the OMRON test method.

RF Tag (2-kbyte Memory)

Model V680S-
D2KF67
V680S-
D2KF67M
V680S-
D2KF68
V680S-
D2KF68M
V680-D2KF52M
Memory capacity 2,000 bytes (user area)
Memory type FRAM
Data retention time
*1
10 years after writing (85°C or less)
Write endurance One trillion writes for each block (85°C or less), Access frequency *2: One trillion writes
Ambient operating
temperature
-20 to 85°C (with no icing)
Ambient storage
temperature
-40 to 125°C (with no icing)
Ambient operating
humidity
35 to 85%
Degree of
protection
IP68 (IEC 60529:2001), Oil resistance equivalent to IP67G
(JIS C 0920:2003, Appendix 1) *3
IPX9K (DIN 40 050)
IP67 (IEC 60529:2001)
Oil resistance equivalent to
IP67G
(JIS C 0920:2003, Appendix 1)
*3
Vibration resistance 10 to 2,000 Hz, 1.5-mm double
amplitude at 150 m/s2
acceleration with 10 sweeps in
X, Y, and Z directions for 15
minutes each
No abnormality after application
of 10 to 500 Hz, 1.5-mm double
amplitude, acceleration: 100
m/s2, 10 sweeps each in X, Y,
and Z directions for 11 minutes
each
10 to 2,000 Hz, 1.5-mm double
amplitude at 150 m/s2
acceleration with 10 sweeps in
X, Y, and Z directions for 15
minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (Total:18 times)
Appearance 40 × 40 × 5 mm 86 × 54 × 10 mm 8 dia. × 5 mm
Materials Exterior: PPS resin Case: PPS resin
Filling: Epoxy resin
Weight Approx. 12 g Approx. 11.5 g Approx. 44 g Approx. 46 g Approx. 0.5 g
Metallic
compatibility
No Yes No Yes Yes

Note: For details, refer to the User’s Manual (Cat. No. Z248 or Z339).
*1. Refer to the User's Manual (Cat. No. Z248) for data retention time for temperatures of 55°C or higher. 
*2. The total Read or Write communication frequency is called the access frequency.
*3. Oil resistance has been tested using a specific oil as defined in the OMRON test method.

RF Tag with 8-kbyte Memory

Model V680S-D8KF67 V680S-D8KF67M V680S-D8KF68 V680S-D32KF68M
Memory capacity 8,192 bytes (user area)
Memory type FRAM
Data retention time 10 years after writing (85°C or less)
Write endurance 1 trillion times per block. Access frequency *1: 1 trillion times:
Ambient operating temperature -20 to 85°C (with no icing)
Ambient storage temperature -40 to 125°C (with no icing)
Ambient operating humidity 35 to 85%
Degree of protection IP68 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *2
IPX9K (DIN 40 050)
Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude
at 150 m/s2 acceleration with 10 sweeps
in X, Y, and Z directions for 15 minutes
each
10 to 500 Hz, 1.5-mm double amplitude
at 100 m/s2 acceleration with 10
sweeps in X, Y, and Z directions for 11
minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Dimensions 40 × 40 × 4.5 mm 86 × 54 × 10 mm
Materials Molding: PPS resin
Weight Approx. 11.5 g Approx. 12 g Approx. 44 g Approx. 46 g
Metallic compatibility No Yes No Yes

Note: For details, refer to the User’s Manual (Cat. No. Z339).
*1. The total Read or Write communication frequency is called the access frequency.
*2. Oil resistance has been tested using a specific oil as defined in the OMRON test method.

Bolt RF Tags (1-kbyte Memory)

Model V680-D1KP52M-BT01 V680-D1KP52M-BT11
Memory capacity 1,000 bytes (user area)
Memory type EEPROM
Data retention time 10 years after writing (85°C or less), 0.5 years after writing (85 to 125°C)
Total data retention at high temperatures exceeding 125°C is 10 houres
Write endurance 100,000 times per block (at 25°C)
Ambient operating temperature
(during communication)
-25 to 85°C (with no icing)
Ambient storage temperature
(during data backup)
-40 to 125°C (with no icing)
Ambient operating humidity 35 to 95%
Degree of protection IP68 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *
Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10
sweeps in X, Y, and Z directions for 15 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Materials Bolt: SUS303,
Case (RF Tag): PPS resin,
Filling (RF Tag): Epoxy resin
Weight Approx. 25 g Approx. 10 g

* Oil resistance has been tested using a specific oil as defined in the OMRON test method.

Bolt RF Tags (2-kbyte Memory)

Model V680-D2KF52M-BT01 V680-D2KF52M-BT11
Memory capacity 2,000 bytes (user area)
Memory type FRAM
Data retention time 10 years after writing (85°C or less)
Write endurance One trillion writes for each block (85°C or less), Access frequency *1: One trillion writes
Ambient operating
temperature
(during communication)
-20°C to 85°C (with no icing)
Ambient storage temperature
(during data backup)
-40°C to 125°C (with no icing)
Ambient operating humidity 35 to 85%
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *2
Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10
sweeps in X, Y, and Z directions for 15 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Materials Bolt: SUS303,
Case (RF Tag): PPS resin,
Filling (RF Tag): Epoxy resin
Weight Approx. 25 g Approx. 10 g

*1 The number of accesses is the total number of communications for reading or writing.
*2 Oil resistance has been tested using a specific oil as defined in the OMRON test method.

Cylindrical Antenna (Detachable Amplifier Unit Type)

Model V680-HS51
(Standard Cable,
Non-waterproof Connector)
V680-HS52-W
(Standard Cable,
Waterproof Connector)
V680-HS52-R
(Standard Cable,
Non-waterproof Connector)
Ambient operating
temperature
-10°C to 60°C (with no icing)
Ambient storage
temperature
-25°C to 75°C (with no icing)
Ambient operating
humidity
35% to 95% (with no condensation)
Insulation
resistance
20 MΩ min. (at 500 VDC) between the cable terminals and the case
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current
leakage of 5 mA max.
Degree of
protection
IP67 (IEC 60529:2001)
Oil resistance equivalent to
IP67G (JIS C 0920:2003,
Appendix 1) (Antenna portion) *2
IP67 (IEC 60529:2001)
Oil resistance equivalent to
IP67G (JIS C 0920:2003,
Appendix 1) (Antenna
portion) *1
IP67 (IEC 60529:2001)
Oil resistance equivalent to
IP67G (JIS C 0920:2003,
Appendix 1) (Antenna portion) *2
Vibration
resistance
10 to 2,000 Hz variable vibration,
1.5-mm double amplitude at 150
m/s2 acceleration, with 10
sweeps in X, Y, and Z directions
for 15 minutes each
10 to 500 Hz variable vibration, 1.5-mm double amplitude at
100 m/s2 acceleration, with 10 sweeps in X, Y, and Z
directions for 8 minutes each
Shock resistance 1,000 m/s2 in X, Y, and Z
directions 3 times each (18 times
in total)
500 m/s2 in X, Y, and Z directions 3 times each (18 times in
total)
Appearance M12 × 35 mm M22 × 65 mm
Materials ABS, brass, epoxy resin filling
Weight Approx. 55 g (with 2-m cable) Approx. 850 g (with 12.5-m cable)

Note: For details, refer to the User’s Manual (Cat. No. Z248 or Z262).
*1. The degree of protection for the Connector is IP67/IP65. This OMRON in-house standard confirms resistance to 
      cutting and other oils. It is equivalent to the former JEM1030 standard.
*2. The Connector is not waterproof. Oil resistance has been tested using a specific oil as defined in the OMRON test
      method.

Square Antenna (Detachable Amplifier Unit Type)

Model V680-HS63-W
(Standard Cable,
Waterproof Connector)
V680-HS63-R
(Flexible Cable,
Non-waterproof Connector)
Ambient operating
temperature
-10°C to 60°C (with no icing)
Ambient storage
temperature
-25°C to 75°C (with no icing)
Ambient operating
humidity
35% to 95% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) between the cable terminals and the case
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current
leakage of 5 mA max.
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C
0920:2003, Appendix 1) (Antenna portion) *1
IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C
0920:2003, Appendix 1) (Antenna portion) *2
Vibration resistance 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10
sweeps in X, Y, and Z directions for 11 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 40 × 53 × 23 mm
Materials ABS, epoxy resin filling
Weight Approx. 850 g (with 12.5-m cable)

Model V680-HS65-W
(Standard Cable,
Waterproof Connector)
V680-HS65-R
(Flexible Cable,
Non-waterproof Connector)
Ambient operating
temperature
-25°C to 70°C (with no icing)
Ambient storage
temperature
-40°C to 85°C (with no icing)
Ambient operating
humidity
35% to 95% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) between the cable terminals and the case
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current
leakage of 5 mA max.
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C
0920:2003, Appendix 1) (Antenna portion) *1
IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C
0920:2003, Appendix 1) (Antenna portion) *2
Vibration resistance 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10
sweeps in X, Y, and Z directions for 11 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 100 × 100 × 30 mm
Materials ABS, epoxy resin filling
Weight Approx. 1,100 g (with 12.5-m cable)

Note: For details, refer to the User’s Manual (Cat. No. Z248 or Z262).
*1. The degree of protection for the Connector is IP67/IP65. Oil resistance has been tested using a specific oil as defined
       in the OMRON test method.
*2. The Connector is not waterproof. Oil resistance has been tested using a specific oil as defined in the OMRON test
      method.

Square Antenna with Built-in Amplifier

Model V680-H01-V2
Ambient operating temperature -10°C to 55°C (with no icing)
Ambient storage temperature -35°C to 65°C (with no icing)
Ambient operating humidity 35% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 100 VDC) between connector terminals and the rear plate
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between connector terminals and the rear plate
Degree of protection IP63.(IEC60529); Mounting direction:
Communications surface facing up
Vibration resistance 10 to 150 Hz, 0.35-mm single amplitude,
acceleration: 50 m/s2, 10 sweeps in each of 3 axis directions
(up/down, left/right, and forward/backward) for 8 minutes each
Shock resistance 150 m/s2, 3 times each in 6 directions (Total: 18 times)
Appearance 200 × 250 × 40 mm
Material Polycarbonate (PC) resin, ASA resin/Rear Panel: Aluminum
Weight Approx. 900 g
Cable length 0.5 m (use a relay cable to connect to the Controller up to 30.5 m)

Note: For details, refer to the User’s Manual (Cat. No. Z248 or Z262).

Amplifier Unit

Model V680-HA63A V680-HA63B
Ambient operating temperature -10°C to 55°C (with no icing)
Ambient storage temperature -25°C to 65°C (with no icing)
Ambient operating humidity 35% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) between the cable terminals and the case
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a
current leakage of 5 mA max.
Degree of protection IP40 (IEC60529) *1 IP67/IP65 (IEC60529) *2
Vibration resistance 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration,
with 10 sweeps in X, Y, and Z directions for 11 minutes each
Shock resistance 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 25 × 40 × 65mm (not including projections)
Material Polycarbonate (PC) resin
Weight Approx. 650 g (with 10-m cable)
Cable length 5 m, 10 m
Transmittable RF Tags 1-kbyte memory 2-, 8-kbyte memory

Note: For details, refer to the User’s Manual (Cat. No. Z248 or Z262).
*1. When connected to the V680-HS[][]-R or V680-HS52-R.
*2. When connected to the V680-HS[][]-W or V680-HS52-W. (Not including the Connector on the Controller.)

ID Controller

Model V680-CA5D01-V2 V680-CA5D02-V2
Power supply voltage
(Power consumption)
24 VDC (-15% to +10%)
15 W max., 0.8 A max.
Communications Specifications RS-232C, RS-422, RS-485
Input Specifications (Input voltage)
RST, TRG1, and TRG2
24 VDC (+10% to -15%, including ripple) (PNP and NPN compatible)
Output Specifications (Maximum
switching capacity)
RUN, BUSY/OUTS, ERROR/OUT4,
OUT1, and OUT2
24 VDC (+10% to -15%, including ripple)
PNP and NPN compatible
Ambient operating temperature -10 to 55°C (with no icing)
Ambient storage temperature -25 to 65°C (with no icing)
Ambient operating humidity 25% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) applied as follows:
(1) Between power supply terminals and grounded case
(2) Between ground and terminals
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute
(1) Between power supply terminals and grounded case
(2) Between ground and terminals
Degree of protection Panel mounted (equivalent to IP20)
Vibration resistance 10 to 150 Hz variable vibration, 0.2-mm double amplitude at 15 m/s2 acceleration,
with 10 sweeps in X, Y, and Z directions for 8 minutes each
Shock resistance 150 m/s2
Appearance 105 × 90 × 65 mm (not including projections)
Material Polycarbonate (PC) resin, ABS resin
Weight Approx. 300 g
Connectable Amplifier Units 1 2

Note: For details, refer to the User's Manual (Cat. No. Z249).

USB Port

The USB port is used for a simple connection with a personal computer using a USB cable. The port complies with USB 1.1, and the USB cable uses a series A or series mini-B connector. A USB port driver must be separately provided. Consult with your OMRON representative for details.
When connected to a host device via USB, the communications will use 1:1 protocol regardless of the setting of DIP switches 3 to 9.
The USB port is not used for control purposes. When building a system, be sure to provide an RS-232C port or RS-422/RS-485C port.

RFID Units

Model NX-V680C1 NX-V680C2
Enclosure Mounted in a panel
Grounding Methods Ground to less than 100 Ω
Operating
environm
ent
Ambient operating temperature 0 to 55°C
Ambient operating humidity 10 to 95% (with no condensation or icing)
Atmosphere Must be free from corrosive gases.
Ambient storage temperature -25 to 70°C (with no condensation or icing)
Altitude 2,000 m max.
Pollution degree 2 or less: Conforms to JIS B3502 and IEC 61131-2
Noise immunity 2 kV on power supply line (Conforms to IEC61000-4-4.)
Overvoltage category Category II: Conforms to JIS B3502 and IEC 61131-2
EMC immunity level Zone B
Vibration resistance Conforms to IEC 60068-2-6.
5 to 8.4 Hz with amplitude of 3.5 mm,
8.4 to 150 Hz, acceleration of 9.8 m/s2
100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total)
Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions
Applicable standards cULus: Listed (UL61010-2-201), ANSI/ISA12.12.01,
EU: EN61131-2, RCM, KC: KC Registration, EAC
No. of Amplifier/Antenna connections 1 2

RFID Units Functions

Function name NX-V680C1/NX-V680C2
RF Communications option function This function switches the operation sequence during communications with an RF Tag.
Communications command function This function reads or writes the memory for a RF Tag on the antenna communications area.
Write protection function This function prevents the loss of data due to overwriting by specifying the areas in which it is not possible to write to an RF Tag.
RF Tag service life detection function This function records the number of times data is rewritten to an RF Tag, and determines the maximum rewrite count.
RF Tag memory error detection function This function detects an error during reading by performing CRC calculation for the memory of an RF Tag.
RF Tag memory error correction function This function detects an error during reading by performing ECC calculation for the memory of an RF Tag, and corrects the error to an appropriate value
Test command function This function checks the margin in communications with an RF Tag, and measures the surrounding noise.

ID Sensor Units

Model CJ1W-V680C11 CJ1W-V680C12 CS1W-V680C11 CS1W-V680C12
Current
consumption
Internal: 5 V 260 mA 320 mA 260 mA 320 mA
Internal: 24 V/26 V 130 mA * 260 mA 125 mA * -
External: 24 V - - - 360 mA
Ambient operating temperature 0 to 55°C
Ambient storage temperature -20°C to 75°C
Ambient operating humidity 10% to 90% (with no condensation)
Insulation resistance 20 mΩ min. at 500 VDC
Dielectric strength 1,000 VAC for 1 minute
Degree of protection Mounted in panel (IP30)
Vibration resistance 10 to 57 Hz variable vibration, 0.075-mm double amplitude and 57 to 150 Hz
variable vibration at 9.8 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions
for 8 minutes each
Shock resistance 147 m/s2 in X, Y, and Z directions 3 times each
Appearance 31 × 65 × 90 mm (excluding
protrusions)
35 × 130 × 101 mm (excluding
protrusions)

* When connected to the V680-H01: 280 mA. The V680-H01-V2 can be connected only to a 1-channel ID Sensor Unit.
   A 2-channel Unit cannot be used.

Functional Specifications of ID Sensor Units

Model CJ1W-V680C11 CJ1W-V680C12 CS1W-V680C11 CS1W-V680C12
Communications control
protocol
Special protocol for CS, CJ and NJ PLCs
Number of Antenna
connections
1 2 1 2
Commands Supported commands: Read, Write, Bit Set/Bit Clear, Mask Bit Write, Calculation
Write, Data Fill, Data Check, Number of Writes Control, Copy (CJ1W-V680C12 and
CS1W-V680C12 only), Read with Error Correction/Write with Error Correction, UID
Read, and Noise Measurement.
The following communications options are supported: Single trigger, Single auto,
Repeat auto, FIFO trigger, FIFO repeat *, Multi-access trigger, and Multi-access
repeat *
Data transfer quantity 2,048 bytes max. (160 bytes/scan)
Diagnostic function (1) CPU watchdog timer
(2) Communications error detection with RF Tag
(3) Antenna power supply error
Monitoring/testing functions Tag communications can be tested in Test Mode. Status is displayed by LED
indicators.
Number of allocated words 10 words 20 words 10 words 20 words

Note: For details, refer to the User's Manual (Cat. No. Z271).
* Cannot be used for communications with the V680-D1KP[][].

Amplifier-integrated Controller (DeviceNet ID Slave/PROFIBUS ID Slave)

Model V680-HAM42-DRT V680-HAM42-PRT
Network compatibility DeviceNet PROFIBUS DP-V0
Connectable Antennas One channel (V680-HS[][])
Rated voltage 24 VDC (-15% to 10%) including 10% ripple (p-p)
Power consumption 4 W max. (Current consumption of 200 mA max. at power supply voltage of 24 VDC)
Ambient operating
temperature
-10 to 55°C (with no icing)
Ambient storage
temperature
-25 to 65°C (with no icing)
Ambient operating
humidity
25% to 85% (with no condensation; ambient operating temperature is 40°C max. at humidity
of 85%)
Insulation resistance 20 MΩ min. (at 500 VDC) between all terminals excluding the ground terminal and the case
Dielectric strength 1,000 VAC (50/60 Hz) for 1 minute between all terminals excluding the ground terminal and
the case
Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude at 15 m/s2 acceleration with 10 sweeps in X, Y and
Z directions for 8 minutes each
Shock resistance 150 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 65 × 65 × 65 mm (excluding protrusions)
Degree of protection IEC 60529, IP20
Materials Polycarbonate (PC) resin, ABS resin
Weight Approx. 150 g
Mounting DIN Track

Note: 1. For details, refer to the User's Manual (Cat. No. Z278).
            2. The number of words allocated in the master depends on the Access Mode.

Amplifier-integrated Controllers (ID Flag Sensors)

Model V680-HAM91 V680-HAM81
Rated voltage 24 VDC (-15% to +10%) including 10% ripple (p-p)
Power consumption 3.5 W (24 VDC, 150 mA max. except external I/O line current)
Input specifications Transistor output
Short-circuit current: 3 mA (typical) (for short-circuit between IN terminal and 0 V), OFF
voltage: 15 to 30 VDC, ON voltage: 0 to 5 VDC, Input impedance: 8.2 kΩ, Applied voltage: 30
VDC max.
Output specifications NPN open-collector output 30 VDC, 20 mA
max., Residual voltage: 2 V max.
PNP open-collector output 30 VDC, 20 mA
max., Residual voltage: 2 V max.
Ambient operating
temperature
-10 to 55°C (with no icing)
Ambient storage
temperature
-25 to 65°C (with no icing)
Ambient operating
humidity
25% to 85% (with no condensation; ambient operating temperature is 40°C max. at humidity
of 85%)
Insulation resistance 20 MΩ min. (at 500 VDC) between all terminals excluding the FG terminal and the case
Dielectric strength 1,000 VAC (50/60 Hz) applied for 1 minute between all terminals excluding the FG terminal
and the case
Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude at 15 m/s2 acceleration with 10 sweeps in X, Y and
Z directions for 8 minutes each
Shock resistance 150 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance 90 × 30 × 65 mm (excluding protrusions)
Degree of protection IEC 60529, IP40
Materials Polycarbonate (PC) resin, ABS resin
Weight Approx. 130 g
Mounting DIN Track

Note: 1. For details, refer to the User’s Manual (Cat. No. Z279).
            2. The connectors are not water resistant. If there is a possibility that water will be splashed onto the ID Sensor
                Unit, mount it inside of a control box. Also, be sure to use the V680 as a set with the V680-A60 Interface Cable
                (sold separately).

Handheld Reader Writers

Model V680-CHUD 0.8M V680-CHUD 1.9M V680-CH1D V680-CH1D-PSI
Power supply voltage 5 VDC ± 5% (at the connector section of the product)
Current consumption 500 mA max. (for a power supply voltage of 5.0 V)
Communications
specifications
USB (Series A plug) Ver.1.1 RS-232C (D-SUB
9-pin) compatible
with IBM PC/AT)
RS-232C (D-SUB
9-pin)
Ambient operating
temperature during
ommunication
0 to +40°C
Ambient storage temperature -25 to +65°C
Ambient operating humidity
during communication
35% to 85% (with no condensation)
Insulation resistance 50 MΩ min. (at 500 VDC) between connector and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min (leakage current: 1 mA max.) between connectors and
case
Degree of protection IEC 60529: IP63 *
Vibration resistance Destruction: 10 to 150 Hz variable vibration, 0.2-mm double amplitude and 15 m/s2
acceleration with 10 sweeps for 8 min each in 6 directions
Shock resistance Destruction: 150 m/s2, 3 times each in X, Y, and Z directions
Weight Approx. 110 g
(including connector
and cable)
Approx. 140 g
(including connector
and cable)
Approx. 170 g
(including connector
and cable)
Approx. 120 g
(including connector
and cable)
Cable length 0.8 m 1.9 m 2.5 m 0.8 m

Note: Refer to the User’s Manual (Cat. No. Z272) for details.
           Contact your OMRON sales representative for details on drivers for Windows.
* This does not include the connector section. The main unit is not resistant to chemical or oils.

AC Adapter (for V680-CH1D)

Model V600-A22
Input voltage 100 to 120 VAC at 50/60 Hz
Input current AC: 300 mA (at load current of 2.0 A)
Output voltage DC5V ± 0.25V
Ambient operating temperature 0 to +40°C
Ambient storage temperature -20 to +85°C (with no icing)
Ambient operating humidity 5% to 95% (with no condensation)
Insulation resistance 100 MΩ min. (at 500 VDC) between input terminals and output terminals
Dielectric strength 2,000 V for 1 minute between input terminals and output terminals with a current
leakage of 10 mA max.
Weight Approx. 70 g
Applicable standards UL