Page top

Item list of E2EH

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

Proximity Sensor Ideal for High Temperatures and Cleaning Processes E2EH

Proximity Sensor Ideal for the Food and Beverage Industry

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 49

  1. 1
  2. 2
  3. 3
Model NumberDescription
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NC, PNP open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 3 mm, Operation mode NC, NPN open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with polarity, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with no polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with no polarity, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, M12 connector models
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NO, PNP open collector, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NO, PNP open collector, M12 connector models
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NC, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NC, PNP open collector, M12 connector models
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 7 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)

All Items 21 - 40 of 49

  1. 1
  2. 2
  3. 3