Page top

NT11 / NT21

Programmable Terminals

NT11 / NT21

Compact Size, High Performance

NT11

Product Specification Model
Programmable
Terminal*
Host link direct connection,
NT link method
Ten-key type (frame color: beige) NT11-SF121-EV1
Ten-key type (frame color: black) NT11-SF121B-EV1
Support Software CD-ROM (for Windows 95, 98,
Me, XP, NT, 2000)
NT-ZJCAT1-EV4
Function key sheet 10 sheets for replacement for beige NT11-CKF01
10 sheets for replacement for black NT11-CKF01B

* The PT body incorporated the communication interface, screen memory, and a flash ROM that downloads the system
   program.
* Connecting cables with the PLC and NTST are the same as those for the NT21.

NT21

Product Specification Model number
NT21
Programmable
Terminal
Monochrome STN Frame color: beige NT21-ST121-E
Frame color: black NT21-ST121B-E
Support Tool Windows 95, 98, Me, NT, or 2000 CD-ROM NT-ZJCAT1-EV4
Cables For screen transfer XW2Z-S002
For
PLC
connection
PT: 9-pin
PLC: 9-pin
Cable length: 2 m XW2Z-200T
Cable length: 5 m XW2Z-500T
PT: 9-pin
PLC: 25-pin
Cable length: 2 m XW2Z-200S
Cable length: 5 m XW2Z-500S
PT: 9-pin
PLC: Mini-peripheral
Cable length: 2 m XW2Z-200T-2
Cable length: 5 m XW2Z-500T-2
Options Reflection Protective Sheets Display area only (5 sheets) NT20M-KBA04
Chemical-resistive Cover Silicon cover NT20S-KBA01
Battery For alarm lists/histories C500-BAT08
Memory Unit For screen and system
data transfer
NT-MF161
RS-232C/422A Adapter NS-AL002
Connector Kit XM2S-0911-S003