Page top

Input Output Supply voltage S-series
11-pin models 8-pin models
Without reset
input
DPDT 100 to 120 VAC --- H3CR-H8L 100-120AC S
200 to 240 VAC H3CR-H8L 200-240AC S
24 VAC/DC H3CR-H8L 24AC/DC S
48 VDC H3CR-H8L 48DC S
100 to 125 VDC H3CR-H8L 100-125DC S
With reset
input
100 to 120 VAC H3CR-HRL 100-120AC S ---
200 to 240 VAC H3CR-HRL 200-240AC S
24 VAC/DC H3CR-HRL 24AC/DC S
48 VDC H3CR-HRL 48DC S
100 to 125 VDC H3CR-HRL 100-125DC S
SPDT 100 to 120 VAC --- H3CR-H8RL 100-120AC S
200 to 240 VAC H3CR-H8RL 200-240AC S
24 VAC/DC H3CR-H8RL 24AC/DC S
48 VDC H3CR-H8RL 48DC S
100 to 125 VDC H3CR-H8RL 100-125DC S

Input Output Supply voltage M-series
11-pin models 8-pin models
Without reset
input
DPDT 100 to 120 VAC --- H3CR-H8L 100-120AC M
200 to 240 VAC H3CR-H8L 200-240AC M
24 VAC/DC H3CR-H8L 24AC/DC M
48 VDC H3CR-H8L 48DC M
100 to 125 VDC H3CR-H8L 100-125DC M
With reset
input
100 to 120 VAC H3CR-HRL 100-120AC M ---
200 to 240 VAC H3CR-HRL 200-240AC M
24 VAC/DC H3CR-HRL 24AC/DC M
48 VDC H3CR-HRL 48DC M
100 to 125 VDC H3CR-HRL 100-125DC M
SPDT 100 to 120 VAC --- H3CR-H8RL 100-120AC M
200 to 240 VAC H3CR-H8RL 200-240AC M
24 VAC/DC H3CR-H8RL 24AC/DC M
48 VDC H3CR-H8RL 48DC M
100 to 125 VDC H3CR-H8RL 100-125DC M

H3CR-H Lineup 2

Accessories (Order Separately)

Adapter, Protective Cover and Hold-down Clip

Name/specifications Models
Flush Mounting Adapter Y92F-30
Y92F-70 *1
Y92F-71 *1
Protective Cover Y92A-48B *2
Hold-down Clip For PF085A Socket Y92H-2
For PL08 or PL11 Sockets Y92H-1

Note: Refer to Operation (Common) datasheet for details.
*1. The Y92A-48B Protective Cover and the Y92F-70/-71 Flush Mounting Adapter cannot be used at the same time.
*2. The Y92F-48B Protective Cover is made from hard plastic.
       Remove the Protective Cover to change the set value.

Sockets

Timer Round Sockets
Pin Connection Terminal Models
11-pin Front Connecting DIN track mounting P2CF-11
DIN track mounting (Finger-safe type) P2CF-11-E
Back Connecting Screw terminal P3GA-11
Solder terminal PL11
Wrapping terminal PL11-Q
PCB terminal PLE11-0
8-pin Front Connecting DIN track mounting P2CF-08
DIN track mounting (Finger-safe type) P2CF-08-E
DIN track mounting PF085A
Back Connecting Screw terminal P3G-08
Solder terminal PL08
Wrapping terminal PL08-Q
PCB terminal PLE08-0

Note: 1. The P2CF-[][]-E has a finger-protection structure. Round crimp terminals cannot be used. Use forked crimp
              terminals.
           2. The P3GA-11 and P3G-08 Socket can be used together with the Y92A-48G Terminal Cover to implement finger
                protection.
           3. For details, refer to your OMRON website.

Terminal Cover

Application Model Remarks
For back connecting socket Y92A-48G For P3G-08 and P3GA-11

Note: For details, refer to your OMRON website.