Item | H3CR-H8L | H3CR-H8RL | H3CR-HRL |
---|---|---|---|
Operating/Reset method | Instantaneous operation/
Time-limit reset |
Instantaneous operation/Time-limit reset/Forced reset | |
Pin type | 8-pin | 11-pin | |
Input type | --- | No-voltage input | |
Output type | Relay output (DPDT) | Relay output (SPDT) | Relay output (DPDT) |
Mounting method | DIN track mounting, surface mounting, and flush mounting | ||
Approved standards | UL508, CSA C22.2 No.14, NK, Lloyds, CCC: GB/T 14048.5 *
Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2. |