Page top

ZFX

Smart Sensor (Vision sensor with built-in LCD monitor)

ZFX

Essential Innovation for Future Generations

Controllers

Appearance Power supply Circuit type Model
1-camera model
1892_lu_1_1
DC 21.6 to 26.4 V NPN ZFX-C10
PNP ZFX-C15
2-camera model
1892_lu_1_2
NPN ZFX-C20
PNP ZFX-C25

Cameras

Appearance Type Setting
distance
Sensing area Model Remarks
1892_lu_2_1
(ZFX-SC50)
Camera
with
lighting
Monochrome
type
34 mm to
49 mm
4.9 mm x 4.9 mm
to 8.9 mm x 8.9 mm (variable)
ZFX-SR10
ZFX-SR10R *
Cable
length:
2 m
38 mm to
194 mm
9.8 mm x 9.8 mm
to 49 mm x 49 mm (variable)
ZFX-SR50
ZFX-SR50R *
Color type 34 mm to
49 mm
4.9 mm x 4.9 mm
to 8.9 mm x 8.9 mm (variable)
ZFX-SC10
ZFX-SC10R *
31 mm to
187 mm
9.8 mm x 9.8 mm
to 49 mm x 49 mm (variable)
ZFX-SC50
ZFX-SC50W (IP67)
ZFX-SC50R *
67 mm to
142 mm
49 mm x 49 mm
to 89 mm x 89 mm (variable)
ZFX-SC90
ZFX-SC90W (IP67)
ZFX-SC90R *
115 mm
to
227 mm
89 mm x 89 mm
to 148 mm x 148 mm (variable)
ZFX-SC150
ZFX-SC150W (IP67)
ZFX-SC150R *
Camera
only
Monochrome
type
The CCTV lens is selected according
to the range of detection and the
installation distance.
ZFX-S A Camera
Cable is
required.
Color type ZFX-SC

* Equipped with a robot cable.

Camera Cables

Type Cable length Model
Camera Cable *1 Normal type 3 m ZFX-VS 3M
8 m ZFX-VS 8M
Robot cable type 3 m ZFX-VSR
Right-angle Camera Cable *2 Normal type (bending direction: A) 3 m ZFX-VSLA 3M
8 m ZFX-VSLA 8M
Robot cable type (bending direction: A) 3 m ZFX-VSRLA 3M
Normal type (bending direction: B) 3 m ZFX-VSLB 3M
8 m ZFX-VSLB 8M
Robot cable type (bending direction: B) 3 m ZFX-VSRLB 3M

*1. It is necessary for ZFX-S and ZFX-SC. ZFX-SR_/SC_ is a cable drawing out type, it doesn't use it.
*2. Cable Bending Directions

ZFX Lineup 5

Camera extension cable

Type Cable length Model
Camera Extension Cable Normal type 3 m ZFX-XC3A *1
8 m ZFX-XC8A *1
Robot cable type 3 m ZFX-XC3AR *1
Camera Extension Cable
(long-distance type)
Extension cable *2 15 m ZFX-XC15BR
25 m ZFX-XC25BR
Digital equalizer (camera side) 0.2 m ZFX-XEQ01
Digital equalizer (Controller side) 0.2 m ZFX-XEQ02

Note: The total combined length of the cables connected to the Controller and camera must not exceed 28.4 m
          (including the camera cable).
*1. Up to two camera extension cables can be connected to the camera cable as long as the total cable length between
       the controller and the camera does not exceed 19 m.
*2. Connect the ZFX-VS[][]/VSR[][] Camera Cable to the Camera and connect the ZFX-XC[]A/XC[]AR Extension Cable to
       the Controller.

Other cable

Type Cable length Model
Parallel I/O Cable 2 m ZFX-VP 2M
5 m ZFX-VP 5M
RS-232C Cable 2 m ZFX-XPT2A
5 m ZFX-XPT5A
15 m ZFX-XPT15A
RS-422 Cable 2 m ZFX-XPT2B
5 m ZFX-XPT5B
15 m ZFX-XPT15B
Monitor Cable 2 m FZ-VM 2M
5 m FZ-VM 5M
Special USB cable 1.8 m ZFX-XUSB

Accessories

Type Model
Console 2 m ZFX-KP 2M
5 m ZFX-KP 5M
LCD Monitor FZ-M08
Panel Mount Adapters ZFX-XPM
Optional Lighting
*1
bar lighting ZFV-LTL01
bar double-lighting ZFV-LTL02
bar low-angle lighting ZFV-LTL04
light source for through beam ZFV-LTF01
CCTV Lenses /Extension Tubes 3Z4S-LE series
External Lighting FLV series

*1. It is possible to ZFX-SC50 and ZFX-SC90 use it.

CCTV Lenses

Model 3Z4S-LE
SV-0614V
3Z4S-LE
SV-0813V
3Z4S-LE
SV-1214V
3Z4S-LE
SV-1614V
3Z4S-LE
SV-2514V
Appearance
1892_lu_7_1
1892_lu_7_2
1892_lu_7_3
1892_lu_7_4
1892_lu_7_5
Focal length 6 mm 8 mm 12 mm 16 mm 25 mm
Brightness F1.4 F1.3 F1.4 F1.4 F1.4
Filter size M27 P0.5 M25.5 P0.5 M27 P0.5 M27 P0.5 M27 P0.5

Model 3Z4S-LE
SV-3518V
3Z4S-LE
SV-5018V
3Z4S-LE
SV-7527V
3Z4S-LE
SV-10035V
Appearance
1892_lu_7_6
1892_lu_7_7
1892_lu_7_8
1892_lu_7_9
Focal length 35 mm 50 mm 75 mm 100 mm
Brightness F1.8 F1.8 F2.7 F3.5
Filter size M27 P0.5 M30.5 P0.5 M30.5 P0.5 M30.5 P0.5

Extension Tubes

Model 3Z4S-LE SV-EXR
Contents Set of seven tubes (0.5 mm, 1.0 mm, 2.0 mm, 5 mm, 10 mm, 20 mm, and 40 mm)
Maximum outer diameter: 30 mm

  • Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes next to each other. These Extension Tubes are placed over the threaded section of the Lens or other Extension Tube. If more than one them are used together, the connection of the threaded section may not be secure.
  • Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.